Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
Series Code :SR1957
Seri Kodu: SR1957
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Diş Uzunluğu | Satın Al | |
|---|---|---|---|---|---|
| 1,4556 TL - 1,4556 TL | 20000 Stokta |
M5
|
0.472 in
12.0 mm
|
||
| 3,0828 TL - 3,0828 TL | 74100 Stokta |
M6 x 1.0
|
0.787 in
20.0 mm
|
||
| 3,3742 TL - 3,3742 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.394 in
10.0 mm
|
||
| 3,3127 TL - 3,3127 TL | 814 Stokta |
M3
|
0.236 in
6.0 mm
|
||
| 6,1613 TL - 6,1613 TL | 58128 Stokta |
M4
|
1.181 in
30.0 mm
|
||
| 23,1569 TL - 23,1569 TL | 35000 Stokta |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| 4,1493 TL - 4,1493 TL | 42240 Stokta |
M8
|
0.394 in
10.0 mm
|
||
| 2,409 TL - 2,409 TL | 1800 Stokta |
M6 x 1.0
|
0.472 in
12.0 mm
|
||
| 7,0945 TL - 7,0945 TL | 28980 Stokta |
M8
|
0.984 in
25.0 mm
|
||
| 6,6162 TL - 6,6162 TL | 113810 Stokta |
M12
|
0.63 in
16.0 mm
|
||
| 1,5879 TL - 1,5879 TL | 16490 Stokta |
M5
|
0.394 in
10.0 mm
|
||
| 2,8283 TL - 2,8283 TL | 494416 Stokta |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| 6,0942 TL - 6,0942 TL | 238646 Stokta |
M8
|
1.181 in
30.0 mm
|
||
| 5,8984 TL - 5,8984 TL | 274575 Stokta |
M4
|
0.472 in
12.0 mm
|
||
| 6,4557 TL - 6,4557 TL | Teslim süresini öğrenmek için tıklayın |
M4
|
0.315 in
8.0 mm
|
||
| 5,7301 TL - 5,7301 TL | 183750 Stokta |
M4
|
0.394 in
10.0 mm
|
||
| 7,5071 TL - 7,5071 TL | 106740 Stokta |
M6
|
0.394 in
10.0 mm
|
||
| 13,6685 TL - 13,6685 TL | 56702 Stokta |
M8
|
0.394 in
10.0 mm
|
||
| 7,77 TL - 7,77 TL | 49500 Stokta |
M6
|
0.472 in
12.0 mm
|
||
| 15,2455 TL - 15,2455 TL | 37548 Stokta |
M8
|
0.63 in
16.0 mm