Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
Series Code :SR1957
Seri Kodu: SR1957
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Diş Uzunluğu | Satın Al | |
|---|---|---|---|---|---|
| 6,4557 TL - 6,4557 TL | 7686 Stokta |
M4
|
0.315 in
8.0 mm
|
||
| 7,3073 TL - 7,3073 TL | Teslim süresini öğrenmek için tıklayın |
M6
|
0.315 in
8.0 mm
|
||
| 6,0982 TL - 6,0982 TL | 22248 Stokta |
M4
|
0.63 in
16.0 mm
|
||
| 7,0655 TL - 7,0655 TL | 128150 Stokta |
M6
|
0.197 in
5.0 mm
|
||
| 16,9278 TL - 16,9278 TL | Teslim süresini öğrenmek için tıklayın |
M8
|
1.181 in
30.0 mm
|
||
| 16,402 TL - 16,402 TL | 1610 Stokta |
M8
|
0.787 in
20.0 mm
|
||
| 7,8751 TL - 7,8751 TL | 9108 Stokta |
M6
|
0.63 in
16.0 mm
|
||
| 8,937 TL - 8,937 TL | 59380 Stokta |
M6
|
0.787 in
20.0 mm
|
||
| 5,7301 TL - 5,7301 TL | 183750 Stokta |
M4
|
0.394 in
10.0 mm
|
||
| 5,8984 TL - 5,8984 TL | 274575 Stokta |
M4
|
0.472 in
12.0 mm
|
||
| 7,77 TL - 7,77 TL | 49500 Stokta |
M6
|
0.472 in
12.0 mm
|
||
| 15,2455 TL - 15,2455 TL | 37548 Stokta |
M8
|
0.63 in
16.0 mm
|
||
| 7,5071 TL - 7,5071 TL | 106740 Stokta |
M6
|
0.394 in
10.0 mm
|
||
| 13,6685 TL - 13,6685 TL | 56702 Stokta |
M8
|
0.394 in
10.0 mm
|
||
| 2,132 TL - 2,132 TL | 38000 Stokta |
M3
|
0.197 in
5.0 mm
|
||
| 2,409 TL - 2,409 TL | 1800 Stokta |
M6 x 1.0
|
0.472 in
12.0 mm
|
||
| 23,1569 TL - 23,1569 TL | 35000 Stokta |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| 6,6162 TL - 6,6162 TL | 113810 Stokta |
M12
|
0.63 in
16.0 mm
|
||
| 2,4192 TL - 2,4192 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.315 in
8.0 mm
|
||
| 1,4556 TL - 1,4556 TL | 20000 Stokta |
M5
|
0.472 in
12.0 mm