Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Mânerele de fixare cu braț teșit se acționează prin ridicare și rotire, fiind echipate cu un buton pentru eliberare și ajustare. Mânerul cu braț teșit permite poziționarea convenabilă pentru capacitate de prindere maximă când este montat pe elemente de fixare cu filet exterior.
Mânerele de fixare cu filet exterior și braț curbat se acționează prin ridicare și rotire, fiind echipate cu un buton pentru eliberare și ajustare. Brațul curbat permite poziționarea convenabilă pentru forță de prindere maximă și permite economisirea spațiului.
Mânerele de fixare cu filet exterior și braț teșit se acționează prin ridicare și rotire, fiind echipate cu un buton pentru eliberare și ajustare. Mânerul cu braț teșit permite poziționarea convenabilă pentru capacitate de prindere maximă când este montat pe elemente de fixare cu filet interior.
Mânerele de fixare cu filet interior și braț curbat se acționează prin ridicare și rotire, fiind echipate cu un buton pentru eliberare și ajustare. Brațul curbat permite poziționarea convenabilă pentru forță de prindere maximă și permite economisirea spațiului.
Elementele de prindere rectangulare sunt ideale pentru finisarea mânerelor plate și pentru acoperirea capetelor de bare. Materialul flexibil are proprietăți izolatoare excelente și se poate întinde pe elemente cu dimensiuni puțin mai mari fără a se sfâșia sau rupe.
Mânerele din gama noastră largă sunt potrivite pentru o varietate de aplicații. Disponibile într-o varietate de tipuri de mânere, inclusiv cele cu mânere pentru degete, care sunt ideale pentru aplicații care necesită o prindere puternică cu degetele. Vasta gamă mai oferă și opțiuni fără mânere pentru degete, opțiuni pentru cărucior și mâner pentru palmă.
Cea mai mare parte a produselor gamei noastre este realizată din clorură de polivinil neagră (PVC), dar avem și o opțiune din PVC flexibil, care are aspectul alb. PVC-ul beneficiază de o rezistență ridicată la impact, are o rezistență mai scăzută la temperatură și este, de asemenea, mai puțin rezistent la substanțe chimice. Opțiunile de mâner pentru palmă ușor de prins sunt fabricate din tehnopolimer pe bază de poliamidă neagră ranforsată (PA). Acest material din fibră de sticlă este un material extrem de rezistent și durabil.
Aceste materiale flexibile și durabile se potrivesc cu dimensiunile standard ale barelor și pot fi utilizate pe lise, prese de ștanțare, unelte și multe alte tipuri de echipamente și aplicații.
Indicatorul digital de poziție se montează pe axuri de comandă în orice poziție și prezintă valoarea măsurată a poziției componentei utilajului. Structura construită prin sudură ultrasonică împiedică dezmembrarea produsului și pătrunderea murdăriei. Zona de afișare este înclinată, iar contorul cu tamburi, cu 5 cifre, este situat în partea superioară.
Mânerele de fixare cu camă și filet exterior permit fixarea sau eliberarea rapidă a componentelor, fără a fi nevoie de unelte, și permit reglajul fin al acțiunii de prindere. Forma arcuită a mânerului permite prinderea confortabilă, iar prizonul filetat poate fi ajustat cu ușurință.
Mânerele de fixare cu camă și filet interior permit fixarea sau eliberarea rapidă a componentelor, fără a fi nevoie de unelte, și permit reglajul fin al acțiunii de prindere. Eliberarea brațului slăbește forța de prindere a mânerului, ceea ce face posibilă strângerea sau slăbirea ansamblului, iar inserția sau prizonul rămân pe poziție.
Aceste manete de control cu fibră de sticlă servesc drept comutator de poziționare pe un utilaj, permițând operatorului să comute cu ușurință între diferite setări. Aceste manete sunt ușor de prins și rezistente la ulei și grăsimi.
Manivelele cu mâner rotativ pliabil se folosesc uzual la construcția ferestrelor, a închizătorilor pentru rulote și a sistemelor de reglare pentru utilaje. Mânerul se pliază paralel cu corpul manivelei pentru siguranță și economie de spațiu.
Manivelele turnate cu braț drept se utilizează de obicei pentru dispozitivele de reglare ale utilajelor și pentru echipamente comerciale. Materialul plastic este stabil și rezistă la acțiunea factorilor de mediu. De asemenea, oferă un finisaj aspectuos.
Manivelele turnate cu braț drept sunt ideale pentru utilizare la construcția ferestrelor, a închizătorilor pentru rulote, a echipamentelor comerciale și a sistemelor de reglare a utilajelor. Brațul drept permite rotirea rapidă și ușoară.
Axurile cu mâner conic sunt realizate din oțel și sunt lustruite, fiind finisate cu oxid negru. Mânerul conic este realizat din plastic și are inserție de alamă, permițând prinderea confortabilă și oferind un aspect plăcut când este utilizat la utilaje pentru modificarea raportului de transmisie.
Flanşe şi blocuri de montaj
Mânerele încastrate montate prin înșurubare se fixează cu ajutorul piulițelor și a șaibelor furnizate. Finisajul satinat este aspectuos iar stilul mânerelor este ideal pentru echipamente de catering sau cele de preparare a alimentelor.
Mânerele de tragere cu formă arcuită sunt ușoare și oferă un finisaj ergonomic, modern. Oferă o varietate de tipuri de montare, fie frontală, fie dorsală.
Mânerele de tragere de formă arcuită au un profil semi-plat, ideal când sunt necesare două mânere în cazul panourilor cu deschidere/închidere. Sunt disponibile opțiuni de montare frontală sau dorsală, pe lângă o serie de opțiuni de finisaje, care să completeze aspectul estetic.
Mânerele noastre metalice de tragere au formă de U și sunt realizate dintr-un tub de formă rotundă, pătrată sau ovală, în cazul în care necesitățile sunt mai mult de natură ergonomică. Oferă o varietate de materiale și finisaje, potrivite diferitelor medii de aplicații și aspectului estetic al produsului finit. Designul variat unghiular oferă o serie de opțiuni de unghiuri de tragere. În funcție de nevoile de montare, oferă o varietate de montări frontale și dorsale.
Mânerele de tragere cu formă de punte sunt mânere solide folosite atât la deschiderea, cât și la închiderea ușilor și capacelor dulapurilor masive. Oferă o serie de materiale, potrivite diferitelor medii și forței de tragere, cu o gamă de tipuri de montare frontală sau dorsală.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina