Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cap hexagonal Mâner comutator Șuruburi

 (5 Produse)

Listă Grilă

Shoulder Bolts - Hex Head

În stoc În producție

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Hex Socket Head

În stoc În producție

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap hexagonal - Metal

În stoc În producție

Șuruburi cu cap hexagonal, disponibile în numeroase variante, din diverse materiale și cu diverse dimensiuni.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap hexagonal - Plastic

În stoc În producție

Șuruburile cu cap hexagonal realizate din plastic sunt elemente de fixare ideale pentru fixarea mecanică sigură a materialelor. Sunt ușoare și au rezistență mare la coroziune, ulei, abraziune și la majoritatea substanțelor chimice • Consultați standardul ISO 4017, NF EN 24017, DIN 933 doar cu titlu indicativ.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

șuruburi ventilate - cap hexagonal

În stoc În producție

Șuruburile ventilate sunt elemente de fixare cu caracteristici de aerisire care permit gazelor prinse în partea inferioară a găurii filetate să iasă prin miez. Acest lucru asigură fluxul de aer într-o aplicație sau ansamblu pentru a preveni căldura sau umezeala. Șuruburile sunt folosite des pentru sistemele HV și UHV, deoarece caracteristica de aerisire centrală reduce scurgerile virtuale din sistemele de vid înalt.

Această gamă de șuruburi ventilate are un cap hexagonal. Ideal de utilizat în incinte, carcase și utilaje sigilate. Sunt fabricate din oțel inoxidabil.

  • Material: oțel inoxidabil
  • AISI 304, 1.4301
  • Clasa de rezistență: 70

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)