Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cap fluture Lacăte pentru dulapuri Șuruburi

 (2 Produse)

Listă Grilă

Thumb Screws - Plastic Round Knob

În stoc În producție

These Thumb Screws with a Plastic Round Knob are fasteners in various applications requiring manual tightening or loosening. These screws have a circular knob shape of strong plastic, providing a pleasant and ergonomic grip for effortless hand operation. Additionally, the plastic design offers advantages such as corrosion resistance, electrical insulation, and lightweight qualities.

The rounded knob design enables quick and easy adjustments without additional tools. The knob's smooth surface provides a pleasant grip, making it simple to tighten or loosen the screw as needed. Suitable for use in electrical enclosures, computer hardware, or any other application where electrical components must be protected while remaining safe.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Thumb Screws - Wing Plastic

În stoc În producție

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)