Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cârlige-suport pentru marfă şi limitatoare de cursă Șuruburi

 (64 Produse)

Listă Grilă

Thumb Screws - Knurled Metal with Shoulder

În stoc În producție

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Thumb Screws - Wing Plastic

În stoc În producție

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Knurled Thumb Screws - Slotted/Plastic

În stoc În producție

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Thumb Screws - Knurled Plastic

În stoc În producție

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Ultra Low Head

În stoc În producție

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Self Tapping Screws - Pan Head

În stoc În producție

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Book Binding Screws - Metal

În stoc În producție

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Captive Thumb Screws - Long Head

În stoc În producție

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Captive Thumb Screws - Low Head

În stoc În producție

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Captive Thumb Screws - Low Head with Slot

În stoc În producție

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Lock Screws - Transparent Plastic

În stoc În producție

Lock Screws are designed to provide a strong locking force, preventing the screw from loosening or coming undone over time due to vibration or other factors. They are quick and simple to install in panel fasteners that screw for added tightness.

Their transparent plastic look makes them a popular solution for combining functionality with aesthetics, offering a clear view of the secured objects without losing strength or durability. Ideal for use in various applications and industries, such as electronics, medical devices, automotive, and construction.

  • Material: PC
  • Colour: Natural, Clear

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Set Screws - Plastic Slotted

În stoc În producție

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Set Screws - Plastic Hex Socket

În stoc În producție

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Set Screws - Metal Hex Socket Head with Cup Point

În stoc În producție

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Captive Screws - Cap Head

În stoc În producție

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel, Titanium
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Captive Screws - Pan Head

În stoc În producție

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Captive Screws - Cheese Head

În stoc În producție

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Book Binding Posts - Plastic

În stoc În producție

The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Nylon
  • Colour: Black, White

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Binder

În stoc În producție

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Mushroom

În stoc În producție

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Fillister

În stoc În producție

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Cheese

În stoc În producție

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Low Head

În stoc În producție

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Oval

În stoc În producție

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Machine Screws - Flat

În stoc În producție

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)
  • din 3