Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

RoHS Nailon Standard

 (3 Produse)

Listă Grilă

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

În stoc În producție

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Leaf Hinges - Countersunk Mount

În stoc În producție

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Leaf Hinges - Male Stud Thread Insert Mount

În stoc În producție

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)