Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Plastic Bandă Stâlpi placă de circuite imprimate

 (32 Produse)

Listă Grilă

Belt Cable Ties

În stoc În producție

These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.

They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.

  • Material: PE
  • Colour: Natural, Black

For details regarding our delivery estimates, please get in touch with our customer service.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Dual Locking Support Pillars

În stoc În producție

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Push-In Spacer

În stoc În producție

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Spacers - Hexagonal / Non Undercut

În stoc În producție

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Threaded Spacers

În stoc În producție

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Collar Spacers

În stoc În producție

These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Hexagonal Unthreaded Spacers

În stoc În producție

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Round Unthreaded PA Spacers

În stoc În producție

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Round Unthreaded POM Spacers

În stoc În producție

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Round Unthreaded PS Spacers

În stoc În producție

Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.

  • Material: PS
  • Colour: Black, Natural, White
  • Material Flammability Standard: UL94 HB

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Round Insulation Standoffs

În stoc În producție

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Hexagonal Insulation Standoffs

În stoc În producție

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Self Retaining Spacer

În stoc În producție

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Snap-fit Spacer

În stoc În producție

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Touch Control

În stoc În producție

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

În stoc În producție

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Corner Edge Locking Supports

În stoc În producție

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Edge Locking Supports - Snap In

În stoc În producție

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Rivet Locking/Two Prong

În stoc În producție

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Reverse Locking/Edge Holding

În stoc În producție

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

În stoc În producție

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Rivet Locking PCB Support Pillars

În stoc În producție

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Stacking

În stoc În producție

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flat Rest PCB Support

În stoc În producție

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

În stoc În producție

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)
  • din 2