Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Sisteme de prindere Cam Clamps

 (1 Produsul)

Listă Grilă

Cam Clamps

În stoc În producție

Cam Clamps are simple and robust clamps that firmly hold and grasp workpieces. It has a cam mechanism that enables quick tightening or relaxing of the grip. Simply rotating the cam adjusts the clamping force to meet the applications needs.

It is versatile and adjustable, accommodating a wide range of sizes and shapes, and delivers a uniform and even distribution of clamping force to provide a secure grasp without hurting the application.

They are easy to install with a spanner. Insert the flanged collar and screw it into the cam body. Tighten the locking screw to secure the cam. Used in metallurgy, electronics, and construction.

  • It has a cam mechanism that enables quick tightening or relaxing of the grip.
  • Delivers a uniform and even distribution of clamping force.
  • Used in metallurgy, electronics, and construction.
Material: Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)