Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Rotund PVC Protecție capăt de conductă

 (2 Produse)

Listă Grilă

Heavy Duty Pipe Caps

În stoc În producție

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Standard Size Pipe Caps

În stoc În producție

A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.

These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.

The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.

  • Material: Linear and Low-Density Polyethylene (LLDPE and LDPE) , Polyvinyl Chloride (PVC) and Flexible Polyethylene (PE)
  • Colours: Black, Grey, Red and Yellow
  • Meets ANSI and DIN specifications

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)