Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Un șurub cu ochi este un tip de șurub cu o buclă la un capăt și este de obicei folosit cu un cârlig sau alte sisteme de agățare. Sunt utilizate în mod obișnuit ca soluție de suspendare în timpul vopsirii cu pulbere, vopsirii, la sablare și alte procese de tratare a suprafețelor. Pentru a asigura longevitatea și performanța optimă, este imperativ ca șuruburile să beneficieze de o formă de protecție pentru a evita pătrunderea și contaminarea.
Lucru obținut datorită gamei noastre de șuruburi cu ochi mascate din oțel, care au o gamă de acoperiri colorate din silicon. Învelișul de silicon va proteja șurubul cu ochi în timpul utilizării și va prelungi ciclul de viață al acestuia. Acest lucru face ca gama noastră să fie o alegere extrem de economică și durabilă pentru aplicația dvs.
O serie fitinguri pentru rotile, inclusiv: plăci de fixare a roții, prize metalice sau din plastic, gât de prindere și tulpini filetate. Compatibile cu rotilele cu montare în gaură oarbă. Alegeți în funcție de metoda de fixare dorită și de dimensiunea orificiilor de montare ale rotilei. O gamă de opțiuni de materiale care să corespundă nevoilor aplicației dvs.
Picioare glisante ajustabile cu bază netedă
Fabricate din politetrafluoretilenă (PTFE), aceste glisiere cu șurub sunt montate cu șuruburi și sunt prevăzute cu o șaibă din oțel. Aceste dispozitive de fixare cu șuruburi împiedică scaunele și alte produse cu fixare tubulară să alunece pe suprafețe netede.
Glisierele cu fixare prin impingere sau inserțiile tubulare sunt, de obicei, folosite la baza produselor tubulare, cum ar fi picioarele scaunelor. Glisiera cu fixare prin împingere oferă protecție, nu doar ansamblului, ci și, lucru și mai important, suprafeței de dedesubt. Protecție ideală pentru suprafețele de podea din lemn, mochetate sau de altă natură.
Gama noastră de glisiere cu fixare prin împingere oferă o serie de opțiuni de materiale din care să alegeți, inclusiv, dar fără a se limita la: poliamidă (PA), polietilenă (PE), acrilonitril butadienă stiren (ABS), pâslă și, de asemenea, oțel, precum și diverse finisaje și opțiuni de culori din care să alegeți.
Oferta noastră cuprinde numeroase modele, printre care: bombate, unghiulare, cu vârfuri metalice, nervurate, filetate, ușoare și rezistente. Pe lângă o mulțime de forme pentru a se potrivi aplicației dvs., inclusiv: rotunde, ovale, dreptunghiulare și pătrate.
Picioarele de glisare portante rotunde sunt gândite ca bușoane de protecție sau ca glisiere. Capacul este în trepte, pentru o inserție ușoară și o fixare sigură. Sunt ideale pentru a proteja și a finisa capătul tubului în aplicații cu sarcini de la moderate până la intensive
Glisierele din teflon sunt fixate cu ajutorul unui șurub pentru a oferi o fixare solidă de suprafața de montare. Orificiul cu diametrul de 4,5 mm oferă fixarea șurubului, fără deteriorarea șaibei. Șaiba din oțel este îmbrăcată în PTFE, pentru o glisare optimă.
Glisierele cu inserție cu arc au design într-o singură piesă, pentru facilitarea aplicației. Glisierele cu fixare prin împingere sunt rotunde și vă sunt oferite într-o serie de materiale și finisaje pentru bază, pentru o varietate de aplicații.
Glisierele înclinate cu fixare prin împingere sunt glisiere pivotante cu inserție cu arc. Inserția și glisiera sunt îmbinate într-o singură piesă, pentru facilitarea aplicației. Glisierele sunt prevăzute cu un capac pentru capătul tubului, pentru un finisaj ordonat, și au o îmbinare de bilă cu priză, pentru acțiunea de rabatare. Gama vă oferă o serie de baze, pentru diferite aplicații.
Insertiile de tub pătrate cu filet sunt utilizate pentru a proteja de marginea ascuțită a tubului și pentru a oferi un finisaj estetic. Inserția de împingere a tubului este prevăzută cu un filet pentru a permite reglarea picioarelor sau a unei roți.
Inserțiile rotunde sunt realizate din poliamidă (PA) neagră și sunt prevăzute cu bază acoperită cu fetru, ideale pentru podelele cu mochetă. Disponibile pentru instalare prin împingere, având disponibile și variantele fixe sau articulate.
Inserțiile filetate rotunde sunt disponibile într-o varietate de stiluri. Inserțiile filetate complet metalice sunt ideale pentru solicitări intense și sunt turnate din aliaj de aluminiu. Inserțiile cu filet metalic reprezintă o altă opțiune pentru solicitări intense. Sunt ideale pentru utilizare în combinație cu picioare ajustabile, inserții pivotante și rotile. Filetul M8 sau M10 și piulița de fixare din oțel moale asigură o prindere fermă. Filetul metalic permite ajustarea lină repetată iar cele două piese turnate se îmbină perfect pentru a intra în tuburi.
Inserțiile rotunde pentru tuburi sunt potrivite pentru protejarea și finisarea părții finale a tubului. Inserțiile cu fixare prin împingere sunt fie cu nervuri, pentru o prindere optimă, fie cu corp simplu, pentru aplicații omogene. Vă oferim o gamă de materiale și culori, care să se potrivească cerințelor aplicațiilor.
Glisoarele și inserțiile pătrate sunt disponibile într-o varietate de stiluri și modele. Inserțiile standard pătrate cu nervuri sunt și ele prevăzute cu nervuri pentru o asamblare ușoară și o fixare sigură și pentru a acoperi marginile ascuțite. Sunt disponibile într-o gamă variată de dimensiuni și în 10 culori diferite. Finisajul suprafeței poate fi lucios sau prelucrat prin electroerodare. Inserțiile pătrate ușoare asigură o finisare cu aspect plăcut și sunt potrivite pentru tuburi cu grosimi de perete de 1.0 - 2.0 mm. Inserțiile pătrate cromate și cele realizate din crom oferă două variante de finisare cromată. Inserțiile cromate asigură un finisaj cromat și oferă un aspect plăcut. Prezintă striații pentru o inserare facilă şi o fixare fermă. Inserțiile din crom asigură un finisaj foarte plăcut datorită suprafeței foarte lucioase. Sunt disponibile cu finisaj cromat de culoare deschisă sau închisă.
Picioarele ajustabile din crom acoperit sunt soluția convenabilă pentru aplicațiile ușoare pe suprafețe ușor denivelate, inclusiv în cazul mobilierului de birou, rafturilor, vitrinelor din magazine, dulapuri și mici utilaje. Sunt realizate din crom acoperit cu polietilenă (PE) de culoare neagră.
Picioarele de nivelare cu prizon și bază din plastic cu articulație sferică se ajustează pe suprafețe neuniforme și ajută la nivelarea mașinilor unelte, a rackurilor cu componente electronice și în alte aplicații similare. Articulația sferică și plăcuțele de mari dimensiuni asigură nivelarea și susținerea.
Picioarele ajustabile nearticulate standard cu prizon și bază rigidă din plastic se ajustează pe suprafețe neuniforme și ajută la nivelarea mașinilor unelte, a rackurilor cu componente electronice și în alte aplicații similare. Baza din plastic oferă o suprafață moale, neabrazivă, care ajută la protecția podelelor.
Picioarele cu gât de prindere, denumite uneori ciuperci glisante din cauza formei piciorului, asemănătoare ciupercilor, sunt un înlocuitor atractiv pentru roțile cu tijă sau picioarele cu tijă. Inserate în picioare sau în baza unei aplicații, ele permit ca mobila să fie deplasată fără probleme și cu ușurință atunci când este necesar. Ele oferă mai multă stabilitate decât o roată, care este probabil să se rostogolească înainte și înapoi, în special pe suprafețe placate sau laminate.
Gama noastră de picioare cu gât de prindere are o bază sau picior din poliamidă neagră (PA) și o tijă din oțel galvanizat. Tija de prindere face instalarea rapidă, iar baza netedă din PA oferă o manevrabilitate fără efort.
Aveți șase tipuri din care să alegeți, pentru o varietate de nevoi de aplicație. Tipul 4 are o bază goală.
Picioarele de nivelare cu prizon se ajustează pe suprafețe neuniforme și ajută la nivelarea mașinilor unelte, a rackurilor cu componente electronice și în alte aplicații similare.
Picioarele de nivelare cu prizon și bază din plastic cu articulație sferică se ajustează pe suprafețe neuniforme și ajută la nivelarea mașinilor unelte, a rackurilor cu componente electronice și în alte aplicații similare. Articulația sferică și plăcuțele de mari dimensiuni asigură nivelarea și susținerea.
Piciorul de nivelare cu prizon și bază rigidă reprezintă o soluție economică pentru aplicații cu sarcină redusă. Folosiți aceste picioare de nivelare pentru mobilier de birou, rafturi, standuri de prezentare, mobilier delicat și utilaje de mici dimensiuni.
Picioarele de nivelare cu prizon și bază rigidă din plastic se ajustează pe suprafețe neuniforme și ajută la nivelarea mașinilor unelte, a rackurilor cu componente electronice și în alte aplicații similare. Baza din plastic oferă o suprafață moale, neabrazivă, care ajută la protecția podelelor.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina