Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel inoxidabil Industriale Sisteme de prindere

 (20 Produse)

Listă Grilă

Ball Shim Levellers

În stoc În producție

These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.

It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.

It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.

  • It has a maximum tilt angle of 4 and is intended to compensate for uneven surfaces.
  • It has a fine-threaded mounting bolt, a threaded base nut, and an end-stop.
  • Used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Zinc Plated Steel, Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Clamp Replacement Screws

În stoc În producție

These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.

Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.

  • It transmits clamping force evenly while maintaining alignment.
  • It provides a smooth transition when replacing old or broken clamps.
  • Used in machining, welding, and assembling operations.
Material: Steel, Stainless Steel, Hardened Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Clamping Plates

În stoc În producție

These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.

It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.

Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.

  • It has a flat, hard surface with a bent side and a drilled mounting hole in the middle that aligns with the mounting point of the clamp.
  • It gives a dependable and repeatable clamping solution, delivering consistent and precise results.
  • Used in machining, woodworking, and assembly processes.
Material: 304 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Dyna-Force Clamps

În stoc În producție

These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.

They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.

The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.

  • It has a low profile, compact shape, and smooth or serrated faces.
  • Clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling.
  • Used in various industries, including manufacturing, metalworking, and automotive assembly.
Material: Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Expanding Loc-Down Bolts

În stoc În producție

These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.

Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.

It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.

  • It has an expanding mechanism that allows it to be inserted into pre-drilled holes for quick clamping.
  • Used with location pins and drill bushes in plates for quick and precise placement.
  • Used in manufacturing, construction, woodworking, and metalworking sectors.
Material: Stainless Steel, Alloy Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Swing Bolts

În stoc În producție

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Thrust Screws - Brass Pad

În stoc În producție

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

XYZ Xpansion Pins - Press-Fit

În stoc În producție

These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.

The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.

It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.

  • The pin's top has been slightly tapered to optimise line contact in the mounting bore.
  • The press-fit feature keeps the pins in place even under vibration or dynamic stresses.
  • Used in electronic manufacturing, industrial machinery, and medical devices.
Material: Steel, Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

XYZ Xpansion Pins - Threaded

În stoc În producție

These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.

The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.

It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.

  • It enables precise placement and repeatability while delivering high holding pressures.
  • The pin's top has been slightly tapered to improve line contact in the mounting bore.
  • Used in electronic manufacturing, industrial machinery, and medical device applications.
Material: Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Bucșe de localizare

În stoc În producție

Bucșele de localizare funcționează în conformitate cu elementele de fixare cu o singură atingere pentru a poziționa și a alinia cu precizie componentele. Oferă un mijloc sigur și precis de a găsi și păstra articolele la locul lor.

Au scopul să asigure găsirea și menținerea exactă și precisă a articolelor în pozițiile lor, precum și fixarea sigură a panoului și a capacului. Bucșele de prindere, pe de altă parte, pot servi drept receptori pentru elementele de fixare cu o singură atingere. Elementele de fixare cu o singură atingere pot fi instalate fără a fi nevoie de bucșe.

Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 180 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.

  • Material: oțel sau oțel inoxidabil SUS 303

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Elemente de fixare cu o singură atingere - Blocare cu bilă

În stoc În producție

Elementele de fixare cu o singură atingere cu blocare cu bilă sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.

Sunt alcătuite din trei părți: un corp, un arc și un rulment cu bile. Arcul ține rulmentul cu bile pe loc și, atunci când este apăsat, se decuplează de corp, eliberând elementul de fixare. Rulmentul cu bile fixează elementul de fixare atunci când este împins înapoi în corp.

Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 180 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.

  • Material: Corp și buton din oțel, placat cu nichel.
  • Bilă din oțel inoxidabil.
  • Inel spiralat din oțel inoxidabil.
  • Garnitură inelară din cauciuc fluor.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Elemente de fixare cu o singură atingere - Blocare cu camă

În stoc În producție

Elementele de fixare cu o singură atingere cu blocare cu camă sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.

Sunt formate dintr-un corp, un arc și o camă. Arcul ține cama pe poziție, iar când pârghia este trasă la 45º din poziție, aceasta pivotează în jurul unui punct de pivotare pentru a cupla sau debloca în siguranță încuietoarea. Cama se decuplează atunci când dispozitivul de fixare este tras din nou, permițând îndepărtarea cu ușurință a obiectului.

Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 130 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.

  • Material: Corp din oțel inoxidabil SUS 303.
  • Știftul este din oțel inoxidabil.
  • Buton din poliamidă, negru.
  • Arc confecționat din oțel.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Elemente de fixare cu o singură atingere - prindere cu bile

În stoc În producție

Elementele de fixare cu o singură atingere cu prindere cu bile sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.

Sunt alcătuite dintr-un corp, un arc și un rulment cu bile. Arcul ține rulmentul cu bile în poziție, iar atunci când este apăsat, intră în contact cu obiectul de prins, blocându-l ferm pe loc. Când dispozitivul de fixare este tras din nou, rulmentul cu bile eliberează elementul, permițând ca acesta să fie îndepărtat cu ușurință.

Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Pot fi utilizate pentru aplicații precum curele de transmisie sau capace mașini.

  • Material: oțel inoxidabil SUS 630

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Elemente de fixare cu o singură atingere - prindere prin tragere

În stoc În producție

Elementele de fixare cu o singură atingere cu fixare prin tragere sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă. Sunt ușor de detașat și repoziționabile, menținând conexiunea pe loc.

Sunt alcătuite din două componente: o clemă de tragere și o bază metalică. Baza metalică se află pe o parte a dispozitivului de fixare, în timp ce clema de tragere se află pe cealaltă parte. Când cele două componente sunt unite, mecanismul cu clemă de tragere se conectează cu articolul, ținându-l fix în siguranță. Despărțiți cele două jumătăți pentru a elibera obiectul, folosind mecanismul cu clemă de tragere, care se realizează cu ușurință cu o singură atingere.

Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Pot fi utilizate pentru aplicații precum curele de transmisie sau capace mașini.

  • Material: oțel inoxidabil SUS 303

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Picioare de nivelare cu prizon - Bază metalică rigidă

În stoc În producție

Piciorul de nivelare cu prizon și bază rigidă reprezintă o soluție economică pentru aplicații cu sarcină redusă. Folosiți aceste picioare de nivelare pentru mobilier de birou, rafturi, standuri de prezentare, mobilier delicat și utilaje de mici dimensiuni.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Picioare de nivelare prinse cu șuruburi cu profil redus

În stoc În producție

Picioarele de nivelare cu prizon cu bază metalică și articulație sferică reprezintă o soluție de montare pe termen lung a utilajelor și conveierelor. Aceste picioare au articulație sferică și un prizon cu caracterisitici superioare de precizie și rezistență.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Plăci de ridicare

În stoc În producție

Plăcile de ridicare sunt componente mecanice care sunt utilizate împreună cu încuietori glisante pentru a ridica și susține alte componente sau obiecte. Există două tipuri în această gamă: una dreptunghiulară și una pătrată.

Sunt folosite pentru a crește înălțimea suprafeței de blocare, făcând-o mai accesibilă și mai ușor de utilizat. Sunt rezistente la coroziune, garantând performanțe de lungă durată chiar și în condiții grele, și își păstrează locul și nu se mișcă sau se deplasează în timpul utilizării.

Utilizate la scară largă într-o varietate de aplicații industriale, cum ar fi echipamentele auto, aerospațiale și medicale.

  • Material: oțel inoxidabil SUS 304

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Plăci gradate

În stoc În producție

Plăcile gradate sunt utilizate pentru a plasa precis și în mod repetat clemele glisante de-a lungul ghidajelor liniare sau arborilor. Există două tipuri disponibile, fiecare cu un stil de montare distinct.

Pe de o parte, plăci cu o singură gradație și, pe de altă parte, plăci cu gradație dublă. În cadrul fiecăreia dintre ele, există un fel de tip de montare. Tipul de montare cu șuruburi cu găuri perforate sau montaj cu adeziv prezintă un contur al locației orificiului șurubului, negăurit.

Prezintă o scară marcată sau un model de grilă care se desfășoară de-a lungul uneia sau ambelor margini, oferind utilizatorilor o indicație. Sunt durabile și rezistente la uzură.

Utilizate la scară largă într-o varietate de aplicații industriale, cum ar fi echipamentele auto, aerospațiale și medicale.

  • Material: aluminiu, cu gradare/marcaje gravate.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Rotile de catering

În stoc În producție

O alegere ideală pentru industria alimentară și a ospitalității, aceste roți de catering pot fi utilizate pe echipamente, cum ar fi: cărucioare pentru hostess, cuptoare și alte echipamente portabile de gătit, coșuri de gunoi, unități de bucătărie, rafturi de depozitare și multe altele. Gama noastră include anvelope fabricate din materiale, inclusiv: poliuretan, oțel inoxidabil și nailon. O serie de capacități de încărcare și opțiuni de dimensiune sunt disponibile pentru a se potrivi nevoilor aplicației dumneavoastră.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Rotile pentru temperaturi înalte

În stoc În producție

Rotilele pentru temperatură înaltă sunt ideale pentru echipamente precum roțile cuptoarelor de panificație, precum și în aplicații în care se așteaptă călduri ridicate - cum ar fi; echipamente pentru cuptoare industriale și autoclave. Plus alte aplicații care au nevoie de rezistență la temperaturi ridicate. Gama noastră este dotată cu roți cu șuruburi, cu plăci fixe și cu plăci pivotante. Acestea sunt disponibile într-o gamă de opțiuni de material și culoare, inclusiv termoplastic, oțel inoxidabil și cauciuc. Sunt disponibile dimensiuni și culori diferite.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)