Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(11 Produse)
Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.
The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
T-Head Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the T-Head design provides extra leverage when tightening.
Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina