Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Elemente de fixare Filetate Mânere rotative de fixare

 (10 Produse)

Listă Grilă

Wing Knobs - Tapered/Threaded Insert

În stoc În producție

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Knurled Knob - Threaded Insert

În stoc În producție

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Fluted Grip Knobs - Threaded Insert

În stoc În producție

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Quick Tightening Knurled Knobs

În stoc În producție

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Turned and burnished steel, blackened.
  • Tensile strength class 5.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Diamond Knurled Knobs

În stoc În producție

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Lobed Hand Knobs

În stoc În producție

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

T-Handle Knobs

În stoc În producție

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Waist Shaped Knobs

În stoc În producție

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Grip Hand Wheels & Knobs - Female

În stoc În producție

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Lobed Hand Wheels & Knobs - Female

În stoc În producție

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)