Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Prin înşurubare Încuietori cu articulație

 (9 Produse)

Listă Grilă

Wire Loop Latch pad Lockable w/Keeper

În stoc În producție

Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adjustable Draw with Triangle Latch Head

În stoc În producție

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adjustable w/ Secondary Lock Draw Latch & Keep

În stoc În producție

Draw Latches with Secondary Lock have an additional locking button to prevent accidental opening and add safety security in application subjected to vibrations. They suit M4 fixings and they are supplied with the keeper. A choice of material is suitable for various environments.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Standard Rotary Link Lock Draw & Keepers

În stoc În producție

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Wire Loop Draw Latch & Strike

În stoc În producție

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Over Centre Draw Latch w/ Keeper Plate

În stoc În producție

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Premium Draw Latch & Keeper

În stoc În producție

Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Side Spring Draw Latches

În stoc În producție

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Draw Latches & Keepers - Plastics and Rubber

În stoc În producție

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)