Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(4 Produse)
These Push-Fit Tee Connectors are an easy way to connect three sections of tubing or pipe in a plumbing or fluid system. Designed to create a secure, leak-free connection. In addition, they are extremely strong, long-lasting, and resistant to corrosion and other environmental forces.
The connector features a unique design that allows it to be easily installed by simply pushing the tubing or pipe into the connector until it clicks into place. It securely holds and seals the tubing or pipe and can withstand high pressure and temperature. Commonly used in various industries, including plumbing, HVAC, and automotive.
These Push-Fit Y Connectors are an easy way to connect three sections of tubing or pipe in a plumbing or fluid system. Designed to create a secure, leak-free connection. In addition, they are extremely strong, long-lasting, and resistant to corrosion and other environmental forces.
The connector features a unique design that allows it to be easily installed by simply pushing the tubing or pipe into the connector until it clicks into place. It securely holds and seals the tubing or pipe and can withstand high pressure and temperature. Commonly used in various industries, including plumbing, HVAC, and automotive.
Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications, ensuring a leak-free and efficient transfer of fluids or gases.
Thanks to its push-fit system, it is easy and quick to install, and you can choose from a range of shapes (I, T, L, X, and Y). They are resistant to chemical agents due to their material making them suitable for use in automotive or chemical processing industries.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina