Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Industriale Componente de mișcare liniară Rail Clamps

 (1 Produsul)

Listă Grilă

Rail Clamps

În stoc În producție

These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.

By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.

Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.

  • Used in combination with rail carriages.
  • It has a circular motion instead of a friction coefficient, and reduced driving resistance.
  • Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
Material: Aluminium

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)