Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Adeziv Capete pentru cordoane Cleme pentru cabluri

 (20 Produse)

Listă Grilă

Flat Cable Clip

În stoc În producție

Flat cables Clips are designed to clamp and organise flat cables in place preventing tangles, and maintaining a clean cable system. They feature a low profile minimizing their visibility and ensuring sleek and discreet appearance. Used in electronics, computer systems, and home entertainment setups.

Easy and quick to install providing a secure attachment to walls, or desks. If looking for a flat base, you can choose between glue or adhesive mounting method options.The adhesive element of the product has a shelf life of 1 Year from date of shipping.

  • Material: PA, PVC, PPE/PS
  • Colour: Black, Natural, White, Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0, UL94 V-1

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flat Cable Grip

În stoc În producție

These Flat Cable Clamps feature a flat design and are used for handling and arranging flat cables when space is limited. It keeps cables from tangling, becoming damaged, or posing tripping hazards.

It locks flat ribbon cables using serrated grips on both sides, preventing them from shifting or sliding out of position. The adhesive grip provides a solid hold, holding the flat cables in place even in high-vibration conditions.

It has an adhesive backing that can be readily fixed to various surfaces such as walls, floors, and ceilings. Commonly used in a wide range of industries, including telecommunications, data centres, and audiovisual installations.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount U Clips

În stoc În producție

Adhesive Mount U Clips have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The clips u style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adjustable Cable Clamps

În stoc În producție

Adjustable Clips are push mounting into a panel and then the adjustable clip is versatile to accept an array of cable sizes.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cable Clamps - SHR Clips

În stoc În producție

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cable Clamps - Screw/Adhesive Mount Strap & Buckle

În stoc În producție

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

  • Material: PA
  • Colour: Black, Grey

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount Cable Clamps

În stoc În producție

Adhesive Mount Cable Clamps feature a ratchet clip that organizes and securely holds wires, cords and cables in place. They are quick and easy to mount due to their adhesive backing. It can be easily locked and reopened for route changes.

Resistant to high vibration and can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cable Clamps - Adhesive Mount, C Style

În stoc În producție

C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cable Clamps - Adhesive Mount, Aluminium, 2 Arm

În stoc În producție

Cable Clamps with two arms are quick and easy to install thanks to their strong adhesive mount. The arms are flexible making them easy to adjust. Ideal for securing lightweight cables, wires and cords.

This type of cable clamp is low profile, light but also durable, and usually takes up little space.

  • Material: Aluminium
  • Colour: Silver

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cable Clamps - Adhesive Mount, Single Wire

În stoc În producție

These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.

It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.

  • Material: PPE/PS, PA
  • Colour: White, Natural
  • Material Flammability Standard: UL94 V-1

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount U Clamps

În stoc În producție

Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • UL94 V0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cable Clamps - U, Adhesive Mount

În stoc În producție

These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.

It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.

They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.

  • Material: PVC, PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount D Clamp

În stoc În producție

Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive mount J Clamp

În stoc În producție

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear, Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount R Clamp

În stoc În producție

R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount Locking D Clamp

În stoc În producție

D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.

Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount Locking Cable Clamp

În stoc În producție

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flat Cable Clamp

În stoc În producție

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flat Cable Clamp - Adhesive Mount, Top Lock

În stoc În producție

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adhesive Mount Wire Clip

În stoc În producție

Wire Clips on Base are a simple yet effective means to mount a cable with an adhesive mounting style. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)