Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(60 Produse)
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs. The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.
They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Adhesive Mount Cable Clamps feature a ratchet clip that organizes and securely holds wires, cords and cables in place. They are quick and easy to mount due to their adhesive backing. It can be easily locked and reopened for route changes.
Resistant to high vibration and can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.
Cable Clamps with two arms are quick and easy to install thanks to their strong adhesive mount. The arms are flexible making them easy to adjust. Ideal for securing lightweight cables, wires and cords.
This type of cable clamp is low profile, light but also durable, and usually takes up little space.
These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.
It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.
These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.
It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.
They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.
Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.
Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.
Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.
The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.
The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.
Fits several different threads, including; M4, M5, #8 or #10.
One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.
The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.
One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.
Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
These P Clips, also known as pipe clips, secure wires, pipes, hoses, and other things. These clips are shaped like a ""P"" and give a tight hold by securing the object. At the same time, the smooth interior surface avoids injury to the held item. It has exceptional strength, durability, and corrosion resistance.
It is simple to install; screw it into the surface where the object is fastened. This range offers several mounting holes for various screw sizes. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.
The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.
R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.
Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Flat Wire Clips are fasteners designed to hold flat ribbon cables in place securely. Made to be durable and able to resist wear and tear. Commonly used in situations where a neat and organized cable solution is desired.
They are easy to snap into place on various surfaces and feature a release tab for quick and easy removal of the clamping action. Commonly used in electronics, automotive, and general wiring applications.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina