Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(15 Produse)
Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.
Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.
These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.
Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.
Panel Catches are mounted onto cabinet doors or access panels and work with a striker to keep them closed tightly. These panel catches have an audible lock and release and are effective latching devices for enclosures.
Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.
An array of Metal & Plastic Catch & Strikers are available in the hardware range. Different material options are available with Strikers made in Natural POM, Plated Steel, and Nylon and Catches made in variations of Nylon. The striker is mounted with the striker base and screwed into the door or mounted to the outside of a removable panel. The catch is designed for mounting either in wood cabinets or into a panel
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.
Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina