Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Blocare Protecție capăt de conductă Buşoane obturatoare

 (4 Produse)

Listă Grilă

Ribbed Pipe-End Plugs

În stoc În producție

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Pipe Bevel Edge Protectors and Plugs

În stoc În producție

Pipe Bevel Edge Protectors are essential to secure the pipe plug during handling, shipping, and storage. They are designed to fit firmly over the end of pipes ranging in size from 8"" to 120"", providing a safe and effective barrier against moisture, dirt, and other possible hazards.

It is simple to install by simply pounding the clamping system down. The clamping system will extend and press the protection against the inside of the pipe. Bevel protectors and pipe plugs are available in diameters ranging from 8"" to 64"" for maximum protection and pipe closure. Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Tapered Caps & Plugs - Heavy Duty

În stoc În producție

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Tapered Caps & Plugs - Wide Flange

În stoc În producție

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)