Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel inoxidabil Încuietori pentru mobilier Bolțuri cu inel

 (2 Produse)

Listă Grilă

Lifting Eye Bolts - Female

În stoc În producție

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Lifting Eye Bolts - Male

În stoc În producție

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)