Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Prin înşurubare Soclu Balamale cu aripi plane și fluture

 (8 Produse)

Listă Grilă

Constant Torque Hinges - Position Controlled

În stoc În producție

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

În stoc În producție

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Spring Hinges - Open and Close Position

În stoc În producție

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Dual Axis Torque Hinge

În stoc În producție

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Adjustable Torque Hinges - w/Leaf Screw

În stoc În producție

Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Leaf Hinges - Countersunk Mount

În stoc În producție

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Leaf Hinges - Through Hole Mount with Cover Plate

În stoc În producție

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Leaf & Flag Stand Off Hinges

În stoc În producție

Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)