Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(77 Produse)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Balamalele cu cuplu constant articulează și țin panoul pe poziție, eliminând astfel necesitatea telescopului cu gaz sau a suportului pentru capac. Valoarea cuplului este fixă și nu necesită ajustare pe parcursul duratei sale de viață, iar gama din care face parte cuprinde balamale realizate dintr-o varietate de materiale și cu diferite valori de cuplu, inclusiv balamale cu reținere.
Balamalele HVAC sunt balamale batante, ideale pentru uși mari. Sunt potrivite pentru unități de aer condiționat, tablouri electrice și panouri de mașini. Această gamă propune o selecție de modele și materiale pentru a se potrivi atât cu aspectul estetic, cât și cerințele de mediu și de aplicare. Clienții care cumpără acest produs ar putea fi, de asemenea, interesați de gama noastră de garnituri de protecție împotriva intemperiilor.
Balamalele cu arc sunt echipate cu un mecanism invizibil cu arc, care permite deschiderea sau închiderea automată a ușii.
Balamalele cu arc sunt dotate cu un știft central cu arc, care asigură revenirea balamalei în poziția inițială în orice moment. Ideale pentru uși și panouri care necesită un mecanism de siguranță pentru reveni la poziția inițială, deschis sau închis. Gama vă oferă o selecție de materiale și finisaje, acționări cu arc, forțe de deschidere și de închidere.
Balamalele cu cuplu cu ax dublu sunt realizate din oțel inoxidabil și sunt ideale ca suporturi pivotante pentru monitoare. Valoarea fixă de cuplu permite balamalei să pivoteze într-o manieră uniformă și controlată în ambele direcții.
Balamalele cu cuplu ajustabil articulează și țin panoul pe poziție, eliminând astfel necesitatea telescopului cu gaz sau a suportului pentru capac. Valoarea cuplului poate fi ajustată prin răsucirea șurubului încorporat, iar gama din care face parte oferă diferite materiale, finisaje și tipuri de accesorii.
Balamalele fluture cu ridicare, montate cu șuruburi, au corpul realizat din metal laminat și capace rotunde. Sunt ideale pentru fixarea cu șuruburi pe cadrul celor mai multe tipuri de unități industriale.
Balamale fluture cu ridicare, montate prin sudare, au corpul realizat din metal laminat și capace rotunde. Sunt ideale pentru sudarea pe cadrul celor mai multe tipuri de unități industriale.
Balamalele plate fluture sunt ideale pentru îndepărtarea ușilor, în situațiile în care spațiul de acces în interiorului cabinetului este limitat. Gama oferită include o mare varietate de profiluri și materiale.
Bucșele de localizare funcționează în conformitate cu elementele de fixare cu o singură atingere pentru a poziționa și a alinia cu precizie componentele. Oferă un mijloc sigur și precis de a găsi și păstra articolele la locul lor.
Au scopul să asigure găsirea și menținerea exactă și precisă a articolelor în pozițiile lor, precum și fixarea sigură a panoului și a capacului. Bucșele de prindere, pe de altă parte, pot servi drept receptori pentru elementele de fixare cu o singură atingere. Elementele de fixare cu o singură atingere pot fi instalate fără a fi nevoie de bucșe.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 180 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.
Clemele glisante sunt folosite pentru a plasa, bloca, elibera și regla rapid barele de glisare în aplicații. Sunt alcătuite din două părți interconectate care oferă o strângere fermă pe echipament, permițând în același timp o reglare și o aliniere simplă. Pentru a deschide și închide clemele glisante, poate fi folosit un șurub sau un mecanism de blocare.
Cleme glisante pentru găuri cu fante atunci când sunt utilizate cu o placă gradată, linia de citire de pe clema de glisare permite o aliniere rapidă, ușoară și precisă. Sunt plasate fix într-un ansamblu pentru mai multă stabilitate. Sunt potrivite doar pentru mișcarea liniară dreaptă a unei bare de alunecare (nefurnizată) și nu pot rezista la nicio altă solicitare aplicată.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, construcții și medicale. Sunt rezistente la temperaturi de până la 90 C.
Benzile adezive Duraco High Bond® sunt benzi adezive acrilice cu spumă, care corespund cerințelor unei game foarte variate de aplicații. Benzile adezive de înaltă performanță sunt rezistente la vandalism, perfecte pentru lipirea pieselor din metale diferite și au o rezistență ridicată la cicluri de temperatură. Sunt disponibile trei culori: transparent, gri și alb. Varianta transparentă este ideală pentru aplicarea pe materiale acrilice transparente sau pe sticlă transparentă. Elementele pretăiate ușurează aplicarea - doar desprindeți protecția și lipiți. Specificații: Adeziv: Adeziv acrilic permanent cu miez din burete Interval temperatură de serviciu: Transparent: -20F la 300F Alb: -20F la 240F Gri: -20F la 240F; Aplicații: Aparate: înlocuirea elementelor mecanice de fixare la aparatele de consum și comerciale. Design: Fixarea fără elemente vizibile a panourilor decorative Aparate electronice: Ecrane LCD, asamblarea aparatelor electronice portabile, rackuri Promovare evenimente: asamblare fără elemente vizibile a bannerelor și instalațiilor de afișaj HVAC: înlocuiește elementele de fixare mecanice și sudura tubulaturii în ansamblurile de condiționare a aerului
Elementele de fixare cu o singură atingere cu blocare cu bilă sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.
Sunt alcătuite din trei părți: un corp, un arc și un rulment cu bile. Arcul ține rulmentul cu bile pe loc și, atunci când este apăsat, se decuplează de corp, eliberând elementul de fixare. Rulmentul cu bile fixează elementul de fixare atunci când este împins înapoi în corp.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 180 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.
Elementele de fixare cu o singură atingere cu blocare cu camă sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.
Sunt formate dintr-un corp, un arc și o camă. Arcul ține cama pe poziție, iar când pârghia este trasă la 45º din poziție, aceasta pivotează în jurul unui punct de pivotare pentru a cupla sau debloca în siguranță încuietoarea. Cama se decuplează atunci când dispozitivul de fixare este tras din nou, permițând îndepărtarea cu ușurință a obiectului.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 130 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.
Elementele de fixare cu o singură atingere cu blocare cu camă retractabilă sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.
Au o pârghie cu camă cu o singură atingere, care retrage complet tija de prindere atunci când piesa de prelucrat este eliberată, permițând cuplarea sau decuplarea clemei în siguranță. Pentru a face acest lucru în timp ce maneta este oprită, rotiți-o în poziția pornit. Când auziți un clic, aceasta va fi complet prinsă. Pentru a-i da drumul, rotiți mânerul înapoi în poziția oprit.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Sunt rezistente la temperaturi de până la 130 C și pot fi utilizate pentru aplicații precum curele de transmisie sau capace pentru mașini.
Elementele de fixare cu o singură atingere cu prindere cu bile sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă.
Sunt alcătuite dintr-un corp, un arc și un rulment cu bile. Arcul ține rulmentul cu bile în poziție, iar atunci când este apăsat, intră în contact cu obiectul de prins, blocându-l ferm pe loc. Când dispozitivul de fixare este tras din nou, rulmentul cu bile eliberează elementul, permițând ca acesta să fie îndepărtat cu ușurință.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Pot fi utilizate pentru aplicații precum curele de transmisie sau capace mașini.
Elementele de fixare cu o singură atingere cu fixare prin tragere sunt ideale pentru aplicațiile care necesită schimbări rapide și recurente ale uneltelor sau setări folosind o singură atingere. Sunt durabile și oferă o soluție de prindere sigură și robustă. Sunt ușor de detașat și repoziționabile, menținând conexiunea pe loc.
Sunt alcătuite din două componente: o clemă de tragere și o bază metalică. Baza metalică se află pe o parte a dispozitivului de fixare, în timp ce clema de tragere se află pe cealaltă parte. Când cele două componente sunt unite, mecanismul cu clemă de tragere se conectează cu articolul, ținându-l fix în siguranță. Despărțiți cele două jumătăți pentru a elibera obiectul, folosind mecanismul cu clemă de tragere, care se realizează cu ușurință cu o singură atingere.
Acestea sunt utilizate pe scară largă într-o serie vastă de aplicații industriale, inclusiv dispozitive auto, aerospațiale și medicale. Pot fi utilizate pentru aplicații precum curele de transmisie sau capace mașini.
Inserții și protecții - filetate, se pot folosi ca dispozitiv de nivelare sau protecție pentru echipamente de mici dimensiuni. Prizonul din material rezistent la coroziune, precum și materialul piciorului sunt rezistente și potrivite pentru medii dure.
Suporturile mecanice antivibrații absorb șocurile și ajută la reducerea nivelului de zgomot, precum și aderență la podea. Aceste suporturi sunt ideale ca picioare pentru utilaje și conveiere.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina