Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(57 Produse)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.
It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.
It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.
These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.
They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.
Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.
Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
Balamalele cu cuplu constant articulează și țin panoul pe poziție, eliminând astfel necesitatea telescopului cu gaz sau a suportului pentru capac. Valoarea cuplului este fixă și nu necesită ajustare pe parcursul duratei sale de viață, iar gama din care face parte cuprinde balamale realizate dintr-o varietate de materiale și cu diferite valori de cuplu, inclusiv balamale cu reținere.
Balamalele HVAC sunt balamale batante, ideale pentru uși mari. Sunt potrivite pentru unități de aer condiționat, tablouri electrice și panouri de mașini. Această gamă propune o selecție de modele și materiale pentru a se potrivi atât cu aspectul estetic, cât și cerințele de mediu și de aplicare. Clienții care cumpără acest produs ar putea fi, de asemenea, interesați de gama noastră de garnituri de protecție împotriva intemperiilor.
Balamalele cu arc sunt echipate cu un mecanism invizibil cu arc, care permite deschiderea sau închiderea automată a ușii.
Balamalele cu arc sunt dotate cu un știft central cu arc, care asigură revenirea balamalei în poziția inițială în orice moment. Ideale pentru uși și panouri care necesită un mecanism de siguranță pentru reveni la poziția inițială, deschis sau închis. Gama vă oferă o selecție de materiale și finisaje, acționări cu arc, forțe de deschidere și de închidere.
Balamalele cu cuplu cu ax dublu sunt realizate din oțel inoxidabil și sunt ideale ca suporturi pivotante pentru monitoare. Valoarea fixă de cuplu permite balamalei să pivoteze într-o manieră uniformă și controlată în ambele direcții.
Balamalele cu cuplu ajustabil articulează și țin panoul pe poziție, eliminând astfel necesitatea telescopului cu gaz sau a suportului pentru capac. Valoarea cuplului poate fi ajustată prin răsucirea șurubului încorporat, iar gama din care face parte oferă diferite materiale, finisaje și tipuri de accesorii.
Balamalele fluture cu ridicare, montate cu șuruburi, au corpul realizat din metal laminat și capace rotunde. Sunt ideale pentru fixarea cu șuruburi pe cadrul celor mai multe tipuri de unități industriale.
Balamale fluture cu ridicare, montate prin sudare, au corpul realizat din metal laminat și capace rotunde. Sunt ideale pentru sudarea pe cadrul celor mai multe tipuri de unități industriale.
Balamalele plate fluture sunt ideale pentru îndepărtarea ușilor, în situațiile în care spațiul de acces în interiorului cabinetului este limitat. Gama oferită include o mare varietate de profiluri și materiale.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Benzile adezive Duraco High Bond® sunt benzi adezive acrilice cu spumă, care corespund cerințelor unei game foarte variate de aplicații. Benzile adezive de înaltă performanță sunt rezistente la vandalism, perfecte pentru lipirea pieselor din metale diferite și au o rezistență ridicată la cicluri de temperatură. Sunt disponibile trei culori: transparent, gri și alb. Varianta transparentă este ideală pentru aplicarea pe materiale acrilice transparente sau pe sticlă transparentă. Elementele pretăiate ușurează aplicarea - doar desprindeți protecția și lipiți. Specificații: Adeziv: Adeziv acrilic permanent cu miez din burete Interval temperatură de serviciu: Transparent: -20F la 300F Alb: -20F la 240F Gri: -20F la 240F; Aplicații: Aparate: înlocuirea elementelor mecanice de fixare la aparatele de consum și comerciale. Design: Fixarea fără elemente vizibile a panourilor decorative Aparate electronice: Ecrane LCD, asamblarea aparatelor electronice portabile, rackuri Promovare evenimente: asamblare fără elemente vizibile a bannerelor și instalațiilor de afișaj HVAC: înlocuiește elementele de fixare mecanice și sudura tubulaturii în ansamblurile de condiționare a aerului
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina