Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(4 Produse)
Flat Merchandising Hooks are used to display items in an orderly and aesthetically pleasing manner. It has a flat, broad hook that provides a solid and secure platform, lowering the danger of goods sliding off or being damaged.
It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold individually and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.
Round Merchandising Hooks display items in an orderly and aesthetically pleasing manner. It has a curved, circular end and is designed to securely hold products without causing any damage.
It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold single and double in different sizes and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.
Pegboard Hook Stoppers are designed to keep items or products securely in place on pegboard hooks. They limit the number of products hanging from the hook and prevent products from sliding or falling off, providing a more secure and organised display.
The stop limiter is inserted into the merchandising hook and can be adjusted along the prong, reducing the risk of injury and product damage. Cost-effective and reusable, the material reduces wear and tear. Ideal for application within the retail display industries.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina