Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20221614
20221614
| Cantitate | Preț unitar |
|---|
| d1+0|-0.025 | 4.0 |
|---|---|
| l1 005 00 | 6.0 |
| d2 | M3 |
| d3 | 6.0 |
| l2 | 4.0 |
| h1 | 3.0 |
| w1 | 0.8 |
| Tip de unitate | Acționare cu fante |
| Material | Oţel inoxidabil 303 |
| Cod Vamal | 7318156290 |