Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4968 RON - 0,6918 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 54056 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,8125 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6609 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | 7000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 1,0146 RON - 1,0146 RON | 19136 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,8125 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,3325 RON - 0,4658 RON | Solicitați termenul de livrare aici a> |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Negru
|
Nailon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| 0,5949 RON - 0,769 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Negru
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| 1,4033 RON - 1,7541 RON | 300 În stoc |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Negru
|
Nailon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| 0,543 RON - 0,703 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negru
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,7409 RON - 0,9585 RON | Solicitați termenul de livrare aici a> |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,3971 RON - 0,3971 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,3078 RON - 0,3311 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
0.193 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| 1,5608 RON - 1,6018 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,9076 RON - 0,9214 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Negru
|
Nailon 6/6
|
0.138 in
3.5 mm
|
0.291 in
7.4 mm
|
||
| 0,5599 RON - 0,5599 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.24 in
6.1 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.319 in
8.1 mm