Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,8882 RON - 1,3679 RON | 1000 În stoc |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Negru
|
Nailon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,1369 RON - 0,169 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natural
|
Nailon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 0,9033 RON - 1,1294 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,1065 RON - 0,1315 RON | 900 În stoc |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
||
| 0,8327 RON - 1,028 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nailon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
||
| 0,1534 RON - 0,1894 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Natural
|
Nailon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 0,2836 RON - 0,3501 RON | Solicitați termenul de livrare aici a> |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Natural
|
Nailon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
||
| 0,1104 RON - 0,1363 RON | 2000 În stoc |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
||
| 0,099 RON - 0,1223 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Natural
|
Nailon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 0,1614 RON - 0,1993 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Natural
|
Nailon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
||
| 0,0843 RON - 0,104 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
||
| 0,149 RON - 0,184 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
||
| 0,1198 RON - 0,1479 RON | Solicitați termenul de livrare aici a> |
|
|
Natural
|
Nailon 6/6
|
|
0.276 in
7.0 mm
|
||
| 0,174 RON - 0,2148 RON | 450 În stoc |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
||
| 0,1256 RON - 0,1551 RON | 426 În stoc |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1088 RON - 0,1343 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
| 0,1954 RON - 0,2413 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,414 RON - 0,4406 RON | 17000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,8237 RON - 1,0146 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,8125 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm