These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1474 RON - 0,1821 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,1954 RON - 0,2413 RON | 217 În stoc |
0.126 in
3.2 mm
|
0.248 in
6.3 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| 0,1369 RON - 0,169 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natural
|
Nailon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 0,9033 RON - 1,1294 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,2384 RON - 0,2943 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 0,2068 RON - 0,2553 RON | 5000 În stoc |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Natural
|
Nailon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 0,1954 RON - 0,2413 RON | 660 În stoc |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| 0,1736 RON - 0,2143 RON | 31092 În stoc |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 1,4313 RON - 1,4313 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Negru
|
40% Glass Filled PPS
|
0.114 in
2.9 mm
|
0.217 in
5.5 mm
|
||
| 0,6539 RON - 0,6539 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,2091 RON - 0,2091 RON | 18 În stoc |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.354 in
9.0 mm
|
||
| 1,0068 RON - 1,0737 RON | Solicitați termenul de livrare aici a> |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 1,8668 RON - 1,9441 RON | 1000 În stoc |
0.177 in
4.5 mm
|
0.256 in
6.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,6609 RON - 0,8125 RON | 15859 În stoc |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,6623 RON - 0,8125 RON | 27000 În stoc |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,6679 RON - 0,8125 RON | 3000 În stoc |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,6623 RON - 0,8125 RON | 4000 În stoc |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,1992 RON - 0,1992 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Negru
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,8728 RON - 1,0819 RON | 12900 În stoc |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina