These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 1,8305 RON - 2,819 RON | Solicitați termenul de livrare aici a> |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Negru
|
Nailon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 0,1954 RON - 0,2413 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 1,0455 RON - 1,3527 RON | 5000 În stoc |
0.197 in
5.0 mm
|
0.488 in
12.4 mm
|
Natural
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.886 in
22.5 mm
|
||
| 0,1506 RON - 0,1859 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natural
|
Nailon 6/6
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| 0,2006 RON - 0,2476 RON | Solicitați termenul de livrare aici a> |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Natural
|
Nailon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| 0,1474 RON - 0,1821 RON | 32000 În stoc |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,1092 RON - 0,1349 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm
|
||
| 0,188 RON - 0,2322 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Natural
|
Nailon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 0,188 RON - 0,2322 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Natural
|
Nailon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 0,4581 RON - 0,5655 RON | Solicitați termenul de livrare aici a> |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,1436 RON - 0,1772 RON | Solicitați termenul de livrare aici a> |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| 0,1755 RON - 0,2168 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| 0,1931 RON - 0,2384 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
0.240 in
6.1 mm
|
Natural
|
Nailon 6/6
|
0.220 in
5.6 mm
|
0.408 in
10.4 mm
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,1865 RON - 0,2302 RON | 900 În stoc |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Natural
|
Nailon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| 0,1838 RON - 0,2268 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Natural
|
Nailon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,1506 RON - 0,1859 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,2606 RON - 0,3217 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina