Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Testa esagonale Madreviti Viti

 (5 categorie prodotti)

Elenco Griglia

Shoulder Bolts - Hex Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Shoulder Screws - Hex Socket Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Viti a testa esagonale - Metallo

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Viti con testa esagonale, disponibili in dimensioni e materiali diversi

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Viti a testa esagonale - Plastica

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le viti e i bulloni a testa esagonale in plastica sono la soluzione ideale per il fissaggio di elementi meccanici. Sono leggeri e resistenti a corrosione, olio, abrasione e a gran parte degli agenti chimici. • Fare riferimento allo standard ISO 4017, NF EN 24017, DIN 933 unicamente come linea guida.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Viti di sfiato - a testa esagonale

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le viti di sfiato consentono ai gas intrappolati in fondo al foro filettato di uscire attraverso la parte centrale. in questo modo la circolazione dell'aria all'interno di un'applicazione o di un complesso assemblato impedirà l'accumulo di calore o di umidità. Le viti sono di uso comune per i sistemi HV e UHV perché il loro sfiato centrale riduce la perdita virtuale dai sistemi per alto vuoto.

Le viti di sfiato di questa gamma hanno testa esagonale. Particolarmente adatte per l'impiego in involucri sigillati, alloggiamenti e macchinari. Sono realizzate in acciaio inossidabile.

  • Materiale: acciaio inossidabile
  • AISI 304, 1.4301
  • Classe di resistenza: 70

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)