Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(8 categorie prodotti)
Le ruote per alte temperature sono ideali per attrezzature come forni alimentari e applicazioni che opernao con calore elevato come forni industriali e autoclavi. Sono adatte anche ad altre applicazioni che richiedono una buona resistenza alle alte temperature. La nostra gamma comprende ruote con foro per bullone, fisse e girevoli. Le ruote sono disponibili in numerosi materiali e colori come materiale termoplastico, acciaio inossidabile e gomma, e in diverse dimensioni e capacità di carico.
Scelta ideale per il settore alimentare e ricettivo, queste ruote per catering sono destinate all'uso su carrelli, forni e altre apparecchiature portatili da cucina, contenitori dei rifiuti, unità di cottura, scaffalature e molto altro. La nostra gamma comprende diversi materiali come poliuretano, acciaio inossidabile e nylon. Potrete scegliere tra moltissime capacità di carico e dimensioni in base alla vostra applicazione.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Questa gamma di viti di spallamento ha testa cilindrica e cava esagonale. La cava esagonale è ideale per il montaggio di precisione e viene usata quando la superficie disponibile è ridotta.
Sono realizzati in acciaio inossidabile austenitico, che fornisce una buona resistenza alla corrosione e lavorabilità. Il materiale è una scelta comune per le applicazioni edilizie e automobilistiche.
Questa gamma di viti di spallamento ha una testa ultra bassa e cava esagonale. Le dimensioni dell'altezza della testa di queste viti a profilo molto basso sono circa 1/3 rispetto alle normali viti di spallamento. La cava esagonale è ideale per il montaggio di precisione e viene usata quando la superficie disponibile è ridotta.
Sono realizzati in acciaio inossidabile austenitico, che fornisce una buona resistenza alla corrosione e lavorabilità. Il materiale è una scelta comune per le applicazioni edilizie e automobilistiche. Queste viti sono adatte per applicazioni farmaceutiche e di altro tipo.
Le viti di spallamento di sfiato consentono ai gas intrappolati in fondo al foro filettato di uscire attraverso la parte centrale. in questo modo la circolazione dell'aria all'interno di un'applicazione o di un complesso assemblato impedirà l'accumulo di calore o di umidità. Le viti sono di uso comune per i sistemi HV e UHV perché il loro sfiato centrale riduce la perdita virtuale dai sistemi per alto vuoto.
Questa gamma di viti di spallamento di sfiato ha testa cilindrica e cava esagonale. Queste viti con sfiato consentono la circolazione dell'aria controllata, il che le rende ideali per quelle applicazioni dove è indispensabile un'accurata ventilazione. Essendo viti di spallamento, offrono un'ulteriore superficie per migliore presa.
Particolarmente adatte per l'impiego in involucri sigillati, alloggiamenti e macchinari. Sono realizzate in acciaio inossidabile.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare