Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Per impieghi gravosi Componenti meccanici Viti di spallamento

 (6 categorie prodotti)

Elenco Griglia

Shoulder Screws - Hex Socket Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Shoulder Screws - Pan Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Shoulder Screws - Slot Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Viti di spallamento - Testa cilindrica

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Questa gamma di viti di spallamento ha testa cilindrica e cava esagonale. La cava esagonale è ideale per il montaggio di precisione e viene usata quando la superficie disponibile è ridotta.

Sono realizzati in acciaio inossidabile austenitico, che fornisce una buona resistenza alla corrosione e lavorabilità. Il materiale è una scelta comune per le applicazioni edilizie e automobilistiche.

  • Materiale: acciaio inossidabile
  • AISI 303, 1, 4305
  • Resistenza alla trazione: 550 N/mm²
  • Prova di stress minimo: 190 N/mm²

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Viti di spallamento - Testa ultra ribassata

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Questa gamma di viti di spallamento ha una testa ultra bassa e cava esagonale. Le dimensioni dell'altezza della testa di queste viti a profilo molto basso sono circa 1/3 rispetto alle normali viti di spallamento. La cava esagonale è ideale per il montaggio di precisione e viene usata quando la superficie disponibile è ridotta.

Sono realizzati in acciaio inossidabile austenitico, che fornisce una buona resistenza alla corrosione e lavorabilità. Il materiale è una scelta comune per le applicazioni edilizie e automobilistiche. Queste viti sono adatte per applicazioni farmaceutiche e di altro tipo.

  • Materiale: acciaio inossidabile
  • AISI 303, 1, 4305
  • Resistenza alla trazione: 550 N/mm²
  • Prova di stress minimo: 190 N/mm²

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Viti di spallamento a sfiato - a esagono cavo

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le viti di spallamento di sfiato consentono ai gas intrappolati in fondo al foro filettato di uscire attraverso la parte centrale. in questo modo la circolazione dell'aria all'interno di un'applicazione o di un complesso assemblato impedirà l'accumulo di calore o di umidità. Le viti sono di uso comune per i sistemi HV e UHV perché il loro sfiato centrale riduce la perdita virtuale dai sistemi per alto vuoto.

Questa gamma di viti di spallamento di sfiato ha testa cilindrica e cava esagonale. Queste viti con sfiato consentono la circolazione dell'aria controllata, il che le rende ideali per quelle applicazioni dove è indispensabile un'accurata ventilazione. Essendo viti di spallamento, offrono un'ulteriore superficie per migliore presa.

Particolarmente adatte per l'impiego in involucri sigillati, alloggiamenti e macchinari. Sono realizzate in acciaio inossidabile.

  • Materiale: acciaio inossidabile
  • AISI 304, 1.4301
  • Classe di resistenza: 50

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)