Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(2 categorie prodotti)
Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.
The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.
The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.
These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.
It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.
It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare