Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Acciaio Componenti di bloccaggio Pitbull Clamps

 (2 categorie prodotti)

Elenco Griglia

Modular Pitbull Clamps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.

The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.

The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.

  • It has a low profile and a strong downward force.
  • Slotted version has a clamping step to lift the workpiece off the machine table through drilling.
  • Used in power transmission systems, machinery, construction and rigging.
Material: Hardened Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pitbull Clamps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.

It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.

It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.

  • It has a low grip height and positive downforce.
  • It can withstand temperatures from -30 C to +80C.
  • Suitable for metalworking, woodworking, or fabrication applications.
Material: Steel, Brass

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)