Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiale: Acciaio a lega di cromo Colore: Giallo, Rosso, Blu, Verde Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Deflessione di esercizio massima | Rigidità | Colore | Diametro foro | Deflessione massima | Forza massima | Tipo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 8,5645 € - 11,819 € | Richiedi il lead time qui |
2.803 in
71.2 mm
|
17.6 Nmm
17.6 Nmm
|
Verde
|
1.26 in
32.0 mm
|
4.437 in
112.7 mm
|
1986.0 N
1986.0 N
|
Light Duty
|
||
| 3,5078 € - 4,8408 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
104.6 Nmm
104.6 Nmm
|
Verde
|
1.575 in
40.0 mm
|
1.004 in
25.5 mm
|
2667.0 N
2667.0 N
|
Light Duty
|
||
| 6,4227 € - 8,8634 € | Richiedi il lead time qui |
1.606 in
40.8 mm
|
48.6 Nmm
48.6 Nmm
|
Verde
|
1.575 in
40.0 mm
|
2.024 in
51.4 mm
|
2497.0 N
2497.0 N
|
Light Duty
|
||
| 3,2512 € - 4,4867 € | Richiedi il lead time qui |
1.008 in
25.6 mm
|
55.1 Nmm
55.1 Nmm
|
Verde
|
1.26 in
32.0 mm
|
1.614 in
41.0 mm
|
2257.0 N
2257.0 N
|
Light Duty
|
||
| 5,4035 € - 7,4569 € | Richiedi il lead time qui |
1.795 in
45.6 mm
|
30.0 Nmm
30.0 Nmm
|
Verde
|
1.26 in
32.0 mm
|
2.965 in
75.3 mm
|
2255.0 N
2255.0 N
|
Light Duty
|
||
| 6,2984 € - 8,6918 € | Richiedi il lead time qui |
1.402 in
35.6 mm
|
57.2 Nmm
57.2 Nmm
|
Verde
|
1.575 in
40.0 mm
|
1.787 in
45.4 mm
|
2596.0 N
2596.0 N
|
Light Duty
|
||
| 4,6321 € - 6,3924 € | Richiedi il lead time qui |
4.803 in
122.0 mm
|
2.6 Nmm
2.6 Nmm
|
Verde
|
0.63 in
16.0 mm
|
7.437 in
188.9 mm
|
484.0 N
484.0 N
|
Light Duty
|
||
| 1,3834 € - 1,9091 € | Richiedi il lead time qui |
0.693 in
17.6 mm
|
27.7 Nmm
27.7 Nmm
|
Verde
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
637.0 N
637.0 N
|
Light Duty
|
||
| 1,7271 € - 2,3834 € | Richiedi il lead time qui |
1.402 in
35.6 mm
|
13.1 Nmm
13.1 Nmm
|
Verde
|
0.787 in
20.0 mm
|
1.858 in
47.2 mm
|
619.0 N
619.0 N
|
Light Duty
|
||
| 3,1421 € - 4,3361 € | Richiedi il lead time qui |
2.205 in
56.0 mm
|
8.6 Nmm
8.6 Nmm
|
Verde
|
0.787 in
20.0 mm
|
3.051 in
77.5 mm
|
664.0 N
664.0 N
|
Light Duty
|
||
| 1,06 € - 1,4629 € | Richiedi il lead time qui |
0.598 in
15.2 mm
|
12.7 Nmm
12.7 Nmm
|
Verde
|
0.492 in
12.5 mm
|
0.992 in
25.2 mm
|
321.0 N
321.0 N
|
Light Duty
|
||
| 0,9836 € - 1,3573 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
5.9 Nmm
5.9 Nmm
|
Verde
|
0.492 in
12.5 mm
|
1.961 in
49.8 mm
|
292.0 N
292.0 N
|
Light Duty
|
||
| 0,6077 € - 0,8387 € | Richiedi il lead time qui |
0.394 in
10.0 mm
|
31.7 Nmm
31.7 Nmm
|
Verde
|
0.63 in
16.0 mm
|
0.547 in
13.9 mm
|
441.0 N
441.0 N
|
Light Duty
|
||
| 1,0007 € - 1,381 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
15.5 Nmm
15.5 Nmm
|
Verde
|
0.63 in
16.0 mm
|
1.193 in
30.3 mm
|
470.0 N
470.0 N
|
Light Duty
|
||
| Richiedi il lead time qui |
0.598 in
15.2 mm
|
8.2 Nmm
8.2 Nmm
|
Verde
|
0.394 in
10.0 mm
|
0.807 in
20.5 mm
|
171.0 N
171.0 N
|
Light Duty
|
|||
| 0,629 € - 0,868 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
4.3 Nmm
4.3 Nmm
|
Verde
|
0.394 in
10.0 mm
|
1.709 in
43.4 mm
|
184.0 N
184.0 N
|
Light Duty
|
||
| 0,8328 € - 1,1493 € | Richiedi il lead time qui |
1.008 in
25.6 mm
|
12.7 Nmm
12.7 Nmm
|
Verde
|
0.63 in
16.0 mm
|
1.539 in
39.1 mm
|
496.0 N
496.0 N
|
Light Duty
|
||
| 2,8679 € - 3,9577 € | Richiedi il lead time qui |
1.795 in
45.6 mm
|
6.6 Nmm
6.6 Nmm
|
Verde
|
0.63 in
16.0 mm
|
2.394 in
60.8 mm
|
401.0 N
401.0 N
|
Light Duty
|
||
| 0,7938 € - 1,0954 € | Richiedi il lead time qui |
0.598 in
15.2 mm
|
34.4 Nmm
34.4 Nmm
|
Verde
|
0.787 in
20.0 mm
|
0.815 in
20.7 mm
|
712.0 N
712.0 N
|
Light Duty
|
||
| 1,6022 € - 2,211 € | Richiedi il lead time qui |
1.606 in
40.8 mm
|
4.1 Nmm
4.1 Nmm
|
Verde
|
0.492 in
12.5 mm
|
2.299 in
58.4 mm
|
239.0 N
239.0 N
|
Light Duty
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare