Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1569 € - 0,1805 € | 938 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,16 € - 0,1841 € | 9180 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 10016114 | 0,1569 € - 0,1805 € | Richiedi il lead time qui |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
|
| 0,1971 € - 0,2249 € | 17000 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,0903 € - 0,0961 € | 38963 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,211 € - 0,2416 € | 3199 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Naturale
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
| 0,1569 € - 0,1805 € | 10196 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1569 € - 0,1805 € | 54780 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1971 € - 0,2249 € | 26233 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1971 € - 0,2249 € | 846 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1569 € - 0,1805 € | 16 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 10016237 | 0,1569 € - 0,1805 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
|
| 0,1569 € - 0,1805 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1971 € - 0,2249 € | Richiedi il lead time qui |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 10016084 | 0,16 € - 0,1841 € | Richiedi il lead time qui |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
|
| 0,1569 € - 0,1805 € | 4592 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1971 € - 0,2249 € | Richiedi il lead time qui |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1569 € - 0,1805 € | 6469 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1569 € - 0,1805 € | 1431 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,16 € - 0,1841 € | 8974 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturale
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm