Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,16 € - 0,1841 € | 9180 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1501 € - 0,1954 € | 12060 Disponibile - Per maggiori informazioni visita le FAQ |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Nero
|
Nylon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| 0,0752 € - 0,1049 € | Richiedi il lead time qui |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Nero
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| 0,1343 € - 0,1742 € | 1777 Disponibile - Per maggiori informazioni visita le FAQ |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Nero
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| 0,3186 € - 0,3965 € | 3297 Disponibile - Per maggiori informazioni visita le FAQ |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Nero
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| 0,1226 € - 0,1586 € | 14000 Disponibile - Per maggiori informazioni visita le FAQ |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Nero
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1671 € - 0,2166 € | 2660 Disponibile - Per maggiori informazioni visita le FAQ |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Nero
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,0784 € - 0,1094 € | 48 Disponibile - Per maggiori informazioni visita le FAQ |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Nero
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,1059 € - 0,1472 € | 6112 Disponibile - Per maggiori informazioni visita le FAQ |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Nero
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 0,1091 € - 0,1515 € | 60811 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturale
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1543 € - 0,2011 € | 19193 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Naturale
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,177 € - 0,2294 € | Richiedi il lead time qui |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturale
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 0,268 € - 0,2791 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Nero
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,1472 € - 0,2039 € | Richiedi il lead time qui |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Nero
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,0773 € - 0,1226 € | 200 Disponibile - Per maggiori informazioni visita le FAQ |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Nero
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0878 € - 0,1225 € | 904 Disponibile - Per maggiori informazioni visita le FAQ |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Nero
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,1529 € - 0,1997 € | 2679 Disponibile - Per maggiori informazioni visita le FAQ |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Nero
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,0783 € - 0,0783 € | 3164 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Naturale
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 0,3526 € - 0,4404 € | 2408 Disponibile - Per maggiori informazioni visita le FAQ |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Nero
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,0974 € - 0,1356 € | 12021 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturale
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm