Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,16 € - 0,1841 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,0752 € - 0,0801 € | 1000 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1569 € - 0,1805 € | 10120 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,0752 € - 0,0801 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1971 € - 0,2249 € | Richiedi il lead time qui |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1569 € - 0,1805 € | 8469 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1569 € - 0,1805 € | 10196 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1569 € - 0,1805 € | 4592 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1569 € - 0,1805 € | 3000 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,1569 € - 0,1805 € | 1431 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1569 € - 0,1805 € | 2540 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1569 € - 0,1805 € | 57780 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 10016398 | 0,1569 € - 0,1805 € | 14964 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
|
| 0,16 € - 0,1841 € | 4974 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturale
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,1569 € - 0,1805 € | 2418 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1569 € - 0,1805 € | 10978 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturale
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,1569 € - 0,1805 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,0414 € - 0,0511 € | 13252 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturale
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 0,0391 € - 0,0483 € | 38731 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| 0,0477 € - 0,0589 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare