Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Fém Ipari zsanérok Tompa végű és lapos nyelves zsanérok

 (6 Termékek)

Lista Táblázat

Set Position Hinge Every 30 degree

Raktáron Gyártás alatt

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

Raktáron Gyártás alatt

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Leaf Hinges - Male Stud Thread Insert Mount

Raktáron Gyártás alatt

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Leaf Hinges - Countersunk Mount

Raktáron Gyártás alatt

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Spring Hinges - Open and Close Position

Raktáron Gyártás alatt

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Constant Torque Hinges - Position Controlled

Raktáron Gyártás alatt

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)