Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(21 Termékek)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
Ezek a kéttengelyes szorító zsanérok rozsdamentes acélból készülnek, és ideálisak befogó monitorszerelésekhez. A fix nyomatékértéknek köszönhetően a zsanér simán és irányítható módon forogjon bármelyik irányba.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
A hegeszthető lapos kiemelőpánt két hengerelt acélból készült, legömbölyített végű darabból áll. Ideálisan használható ipari egységek keretére hegesztve
A menetes lapos kiemelőpánt két hengerelt acélból készült, legömbölyített végű darabból áll. Ideálisan használható ipari egységek keretére csavarozva
A lapos és szárnyas ajtópántok ideálisak az ajtó levételéhez olyan helyzetekben, amikor a szekrény belseje nehezen hozzáférhető. Kínálatunkban többféle profilú és anyagú pántot talál
A magas hőállóságú görgők ideálisak olyan berendezésekhez, mint a péksütő kerekei, valamint olyan alkalmazásokhoz, ahol nagy meleg várható - például ipari sütőberendezések és autoklávok. Plusz más alkalmazások, amelyek magas hőállóságot igényelnek. Kínálatunkban csavarfuratos, rögzített lemezes és forgólemezes görgők találhatók. Ezek különféle anyag- és színválasztékokban kaphatók, beleértve a hőre lágyuló műanyagot, a rozsdamentes acélt és a gumit. Különböző terhelési kapacitással és méretekben kaphatók.
A merev fémtalpas, Menetes száras szintezőtalpak olcsó megoldást kínálnak kis igénybevétel esetére. Ezek a szintezőtalpak irodabútorokhoz, polcokhoz, árubemutató állványokhoz és kisebb gépekhez használhatók.
A rugós zsanér az ajtó automatikus nyitását és zárását lehetővé tevő, teljes mértékben láthatatlan rugós szerkezet.
A rugós zsanérokban egy központi csap és egy hozzá erősített rugó található; ez a zsanért visszaviszi a kiindulási helyzetébe. Ez olyan ajtóknál és paneleknél ideális, ahol az elemet az eredeti helyzetébe visszatérítő biztonsági megoldásra van szükség nyitáskor vagy záráskor. A termékválaszték különböző anyagokat és felületkezeléseket, rugós hatásokat, nyitási és zárási erőket kínál.
A fémcsuklós talpas, Menetes száras szintezőtalpak tartós megoldást kínálnak szerszámgépek vagy szállítószalagok felszerelésére. Ezek a talpak csuklóval, valamint pontos, erős menettel gyártott szárral rendelkeznek.
Ideális választás az élelmiszer- és vendéglátóipar számára, ezeket a vendéglátóipari görgőket valószínűleg olyan berendezéseken használják, mint pl. hostess kocsik, sütők és egyéb hordozható főzőberendezések, hulladéktárolók, konyhai egységek, tárolórekeszek és egyebek. Kínálatunkban olyan anyagokból készült gumiabroncsok szerepelnek, mint például poliuretán, rozsdamentes acél és poliamid. Különböző teherbírás és méretválaszték áll rendelkezésre az Ön igényeinek megfelelően.
Az állandó szorító zsanér csuklós illesztése a helyén tartja a panelt, így nincs szükség gázrugóra vagy fedéltámaszra. A nyomaték értéke fix, nem igényel beállítást az élettartama során, a zsanér termékcsalád pedig számos anyagkivitelben, különböző fix nyomatékértékkel érhetők el, beleértve a szögtartó zsanérokat is.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz