Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Külső-belső menetes NYÁK hatlapú állványok NYÁK szerelési oszlopok

 (3 Termékek)

Lista Táblázat

Hexagonal Insulation Standoffs

Raktáron Gyártás alatt

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

PCB Spacers - Hexagonal / Non Undercut

Raktáron Gyártás alatt

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Standoffs

Raktáron Gyártás alatt

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)