Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

RoHS Acél Negyedfordulatos nyelves zár

 (10 Termékek)

Lista Táblázat

Handle Turn Cam Latches - L Handle

Raktáron Gyártás alatt

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Handle Turn Cam Latches - Mini Wing Knob

Raktáron Gyártás alatt

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Spring Latches

Raktáron Gyártás alatt

Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.

  • IP65 rated
  • Finishes include; stainless steel, black powder coated or chrome plated.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Locks - Secure

Raktáron Gyártás alatt

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Locks - Easy Fixing

Raktáron Gyártás alatt

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Latches - Pad lockable w/Wing Knob

Raktáron Gyártás alatt

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Latches - Wing Knob

Raktáron Gyártás alatt

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

Raktáron Gyártás alatt

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quarter Turn Lock

Raktáron Gyártás alatt

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Cam Locks - Cylinder Locking

Raktáron Gyártás alatt

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)