Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Nagy teherbírású Vegyszerálló Befogástechnika

 (77 Termékek)

Lista Táblázat

Ball Shim Levellers

Raktáron Gyártás alatt

These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.

It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.

It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.

  • It has a maximum tilt angle of 4 and is intended to compensate for uneven surfaces.
  • It has a fine-threaded mounting bolt, a threaded base nut, and an end-stop.
  • Used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Zinc Plated Steel, Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Cam Clamps

Raktáron Gyártás alatt

Cam Clamps are simple and robust clamps that firmly hold and grasp workpieces. It has a cam mechanism that enables quick tightening or relaxing of the grip. Simply rotating the cam adjusts the clamping force to meet the applications needs.

It is versatile and adjustable, accommodating a wide range of sizes and shapes, and delivers a uniform and even distribution of clamping force to provide a secure grasp without hurting the application.

They are easy to install with a spanner. Insert the flanged collar and screw it into the cam body. Tighten the locking screw to secure the cam. Used in metallurgy, electronics, and construction.

  • It has a cam mechanism that enables quick tightening or relaxing of the grip.
  • Delivers a uniform and even distribution of clamping force.
  • Used in metallurgy, electronics, and construction.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Clamp Replacement Screws

Raktáron Gyártás alatt

These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.

Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.

  • It transmits clamping force evenly while maintaining alignment.
  • It provides a smooth transition when replacing old or broken clamps.
  • Used in machining, welding, and assembling operations.
Material: Steel, Stainless Steel, Hardened Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Clamping Plates

Raktáron Gyártás alatt

These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.

It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.

Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.

  • It has a flat, hard surface with a bent side and a drilled mounting hole in the middle that aligns with the mounting point of the clamp.
  • It gives a dependable and repeatable clamping solution, delivering consistent and precise results.
  • Used in machining, woodworking, and assembly processes.
Material: 304 Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Compact Wedge Clamps

Raktáron Gyártás alatt

These Compact Wedge Clamps can withstand huge loads and strong pressure without affecting performance. Due to their compact size, these clamps are suitable for working in limited places or with smaller workpieces.

The wedge design provides a strong and dependable hold, ensuring your workpiece remains securely positioned while cutting, drilling, or assembling. It also results in forceful clamping and holding of two workpieces with equal clamping force.

It provides both downward and side gripping force. They are installed with a hex wrench. Used in various applications, including precision machining, electronics assembly, and medical manufacturing.

  • It offers a strong hold, ensuring workpiece remains securely positioned while cutting, drilling, or assembling.
  • It provides both downward and side gripping force.
  • Used in machining, electronics assembly, and medical manufacturing.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Dyna-Force Clamps

Raktáron Gyártás alatt

These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.

They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.

The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.

  • It has a low profile, compact shape, and smooth or serrated faces.
  • Clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling.
  • Used in various industries, including manufacturing, metalworking, and automotive assembly.
Material: Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Eccentric Fixture Clamps

Raktáron Gyártás alatt

Eccentric fixture clamps use an eccentric shaft to enable fine torque control and changeable grip while maintaining exact alignment and placement. The eccentric design distributes clamping force evenly while preserving precise alignment.

It offers rapid and forceful clamping and is built for durability and longevity. Used in precision machining, assembly, and hold-down applications.

  • Uses an eccentric shaft to enable fine torque control and changeable grip.
  • It distributes clamping force evenly while preserving precise alignment.
  • Used in precision machining, assembly, and hold-down applications.
Material: Hardened Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Eccentric Knife Edge Clamps

Raktáron Gyártás alatt

Eccentric Knife Edge Clamps offer a firm and accurate grip while requiring little surface contact. This clamp has knurls that enable the clamp to grab the workpiece with little touch, enabling accurate and secure clamping of workpieces with uneven surfaces.

It is especially useful for securely holding delicate or fragile materials without causing harm or distortion. The workpiece should be to the right of the clamp. Used in industries such as construction, assembly and welding applications.

  • It offers a firm and accurate grip while requiring little surface contact.
  • Useful for securely holding fragile materials without causing harm.
  • Used in industries such as construction, assembly and welding applications.
Material: Hardened Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Eccentric Pull Down Clamps

Raktáron Gyártás alatt

Eccentric Pull-down Clamps with small, sturdy, and stable construction are perfect for supplying pull-down and side clamping forces in situations with limited space.

It combines a tapered cone with an offset eccentric thread to offer clamping above or below the component's surface. It is unaffected by swarf ingress and has a strong tensile and side thrust clamping force.

It features a low profile, a small footprint, and is simple to use. Ideal for clamping multi components in automotive, construction, and machining.

  • Perfect for pull-down and side clamping forces in limited space.
  • Ideal for clamping in automotive, construction, and machining applications.
  • Combines a tapered cone with an offset eccentric thread.
Material: Hardened Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Expanding Loc-Down Bolts

Raktáron Gyártás alatt

These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.

Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.

It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.

  • It has an expanding mechanism that allows it to be inserted into pre-drilled holes for quick clamping.
  • Used with location pins and drill bushes in plates for quick and precise placement.
  • Used in manufacturing, construction, woodworking, and metalworking sectors.
Material: Stainless Steel, Alloy Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

ID Xpansion Clamps - Machinable

Raktáron Gyártás alatt

These ID Xpansion Clamps are designed for holding parts on an inside diameter, for high density machining on vertical or horizontal mills. Diameter can range from 4,1mm to a maximum of 250mm.This product can also be used as an expanding mandrel on a lathe.

Its low profile suits it for secondary operations on lathe workpieces. It can accommodate more pieces per workpiece hub or fixture plate and is simple to manufacture to size on a lathe or milling machine.

A hex key or hydraulic pull cylinders are used to install and tighten it. It has a mild steel body and is used for machinability, medical devices, electronic manufacturing, and automotive applications.

  • Designed for high density machining on vertical or horizontal mills.
  • It has a low profile ideal for secondary operations on lathe workpieces.
  • Used for machinability, medical devices, electronic manufacturing, and automotive applications.
Material: Mild Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Lock Nuts - Slip-On

Raktáron Gyártás alatt

These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.

It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.

Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.

  • It may be slipped over broken or bent studding up to a 20-degree angle.
  • It is reusable and assembles and disassembles 50% faster, saving time and effort in usage.
  • It can withstand temperatures of up to +150C.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Machinable Fixture Clamps

Raktáron Gyártás alatt

These Machinable Fixture Clamps are used to process and hold workpieces that are flat, uneven, or round, in place during machining operations. This assures precision and reproducibility. It has a strong and consistent gripping ability.

It comes with cam bolts and a machining screw to keep the clamp in place while the clamp face is machined to fit the component shape. This guarantees precision as well as stability during machining processes.

Easy to incorporate into machining settings and attach quickly and securely. Used in precision machining, complex workpieces and one-off or low-volume production applications. Please never assume the clamp is tight; always verify the tightened clamp before machining.

  • Used to hold workpieces that are flat, uneven, or round in place during machining operations.
  • It comes with cam bolts and a machining screw.
  • Used in precision machining, complex workpieces and one-off or low-volume production applications.
Material: Mild Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Modular Pitbull Clamps

Raktáron Gyártás alatt

Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.

The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.

The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.

  • It has a low profile and a strong downward force.
  • Slotted version has a clamping step to lift the workpiece off the machine table through drilling.
  • Used in power transmission systems, machinery, construction and rigging.
Material: Hardened Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Pitbull Clamps

Raktáron Gyártás alatt

These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.

It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.

It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.

  • It has a low grip height and positive downforce.
  • It can withstand temperatures from -30 C to +80C.
  • Suitable for metalworking, woodworking, or fabrication applications.
Material: Steel, Brass

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Spiral Cam Clamps

Raktáron Gyártás alatt

Spiral Cam Clamps are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

A shaft through the middle is used to operate it mechanically, pneumatically, or hydraulically. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • It is extremely compact and low-profile, making it excellent for multi-component fastening.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Spiral Cam Clamps - Actuating Handle

Raktáron Gyártás alatt

Spiral Cam Clamps with actuating handle are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

The actuating handle is easy to grab and enables smooth, effortless action. Simply spinning the handle adjusts the clamping force to meet the precise needs of the application. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • Actuating handle is easy to grab and enables smooth, effortless action.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Swing Bolts

Raktáron Gyártás alatt

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Talongrip Clamps

Raktáron Gyártás alatt

These Talongrip Clamps are designed to be used in conjunction with Pitbull or Dynaforce clamps. It is a simple bolt-on device that lets you execute aggressive machining while clamping on as little as 1.5mm.

It has a positive clamping force for fast cutting rates. The talons' shape creates a modest pull-down action, holding components in place.

It is ideal for small lot quantities, complex applications, or prototyping where creating a fixture would be inconvenient, such as in construction, manufacturing, maintenance, and repair.

  • Designed to be used in conjunction with Pitbull or Dynaforce clamps.
  • Positive clamping force for fast cutting rates.
  • It is ideal for construction, manufacturing, maintenance, and repair applications.
Material: Hardened Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Talongrip Serrated Grips

Raktáron Gyártás alatt

Talongrip Serrated Grips are made to give superior grip and stability. These clamps have a distinctive serrated design that increases gripping force while reducing slippage.

The increased gripping makes them suitable for prolonged usage. For applications in which a precise grasp point is not required or where full-length penetration is needed. Used in machinery, metalworking, and manufacturing.

  • Have a distinctive serrated design that increases gripping force while reducing slippage.
  • It is suitable for prolonged usage.
  • Used in machinery, metalworking, and manufacturing.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Thrust Screws - Brass Pad

Raktáron Gyártás alatt

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Thrust Screws - Plastic Pad

Raktáron Gyártás alatt

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Uniforce Clamps

Raktáron Gyártás alatt

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Uniforce Clamps - Long Length

Raktáron Gyártás alatt

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Uniforce Clamps - Machinable

Raktáron Gyártás alatt

These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.

It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.

  • It clamps two components with the same clamping action as a single clamp.
  • It can withstand huge weights and extreme pressure while remaining functioning.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)
  • / 4