Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(56 Termékek)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.
It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.
It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.
These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.
They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.
Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.
Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Betétek és ütközők - A menetes ütközők kis berendezésekhez használhatók szintezőnek vagy ütközőnek. A szár és talp rozsdamentes anyaga tartós, kedvezőtlen környezetben is használható.
Ezek az esztétikus megjelenésű görgők nagyszerű megoldást jelentenek az irodákban és egyéb kereskedelmi helyiségekben található berendezésekhez. Bútor- és irodai görgőkínálatunk asztali székekre, pedálokra, tárolókocsikra, tárgyalóasztalokra és egyebekre alkalmazható. A kínált anyagok ebben a tartományban a következők: gumi, poliamid, horganyzott acél és egyéb. Különféle típusú opciók állnak rendelkezésre az Ön igényeinek megfelelően: gömb alakú, ikerkerék, csavarfuratos, küllős kerék, recés szárú és mások. Termékpalettánk különböző terhelhetőségű és méretű opciókkal áll rendelkezésre.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
A csapos-befogófejes bútorlábak, melyeket a láb gombaszerű alakja miatt néha Gomba csúszótalpaknak is neveznek, vonzó helyettesítő elemet jelentenek a szárgörgőkhöz vagy a szárlábakhoz. A lábakba vagy egy alkalmazástalpba helyezve lehetővé teszik a bútorok zökkenőmentes és könnyű mozgatását, ha szükséges. Nagyobb stabilitást biztosítanak, mint a görgők, amelyek valószínűleg előre-hátra gurulnak, különösen járólapos vagy laminált felületeken.
A befogófej termékcsaládunk fekete poliamid (PA) talppal és horganyzott acél szárral rendelkezik. A Befogófej szár felgyorsítja a telepítést, a sima PA talp pedig könnyed manőverezhetőséget biztosít.
Hat típus közül választhat, amelyek sokféle alkalmazási igényt kielégítenek. A 4. típusnál a talp üreges.
A csúszásgátló gumilapok ideálisak szerszámgépek és szállítószalagok vízszintezőinek takarására. Ezek a lapok nagy súlyokat elbírnak, és megnövelik a súrlódást, hogy a rájuk helyezett tárgy ne mozduljon és csússzon el.
Az öntapadó ütközők párnázást és védelmet biztosítanak számos felület számára, számos alkalmazási területen.
A termékcsalád fekete öntapadó korongokat tartalmaz egyoldalas habbal, amely csúszásgátló tulajdonságokkal rendelkezik. Négy darabos kiszerelésben kapható, amelyek tekercsen vagy alátéten vannak; ezeket a sokoldalú korongokat úgy tervezték, hogy számos felülethez tapadjanak, beleértve a hullámkartont, forgácslapot, fát, alacsony felületi energiájú műanyagokat és porlakkokat.
Tartalmaz továbbá csúszásgátló párnákat is, amelyek PE habszalagból készülnek, és szilikon bevonatú papírbélést tartalmaznak. Alkalmasak -29 és 66 C közötti hőmérséklettartományú alkalmazásokhoz.
Állítható dőlésszögű csúszótalpak fekete polipropilénből (PP), fényes, horganyzott acélgolyóval és csappal. Ezek a dönthető csúszótalpak ideálisak ferde alkalmazáshoz, és beállíthatók az egyenetlen padlófelületeken való használatra.
Használhatók menetes betétekkel.
Ezek a kéttengelyes szorító zsanérok rozsdamentes acélból készülnek, és ideálisak befogó monitorszerelésekhez. A fix nyomatékértéknek köszönhetően a zsanér simán és irányítható módon forogjon bármelyik irányba.
Az orvosi görgők kulcsfontosságúak a berendezések mobilitásában az egészségügyi szektorban, legyen szó akár kórházakról, idősotthonokról, laboratóriumokról stb. Lépjen be bármelyik egészségügyi intézménybe, és olyan hordozható eszközöket talál, mint pl. betegmonitorok és eszközök, lélegeztetőgépek, ágyak, orvosi kocsik, emelőgépek, tolószékek és mások, amelyek görgőket és kerekeket használnak. Széles választékunk különböző görgőtípusokat tartalmaz, többek között Levina, Linea, ikerkerekes, forgózsámolyos, rögzített lemezes és mások. Ezeket a görgőket különböző színekben és anyagokban kínálják, mint például a poliuretán, a horganyzott acél és a poliamid. Több teherbírás és méretválaszték áll rendelkezésre az Ön igényeinek megfelelően.
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
A Duraco High Bond® erős akrilragasztós habmagos szalagok számos alkalmazási igénynek megfelelnek. A High Bond szalagok védelmet nyújtanak az illetéktelen szétbontás ellen, kiválóan rögzítenek egymáshoz eltérő fémeket, és ellenállnak a hőmérsékleti ingadozásoknak. 4 színben kapható: átlátszó, fehér, szürke és fekete. Az átlátszó szalag ideális az átlátszó akril és üveg alkalmazásokhoz. Jellemzők: Ragasztó: habmagos tartós akrilragasztó. Üzemhőmérsékleti tartomány: -20 F - 300 F Alkalmazások. Szerelvény: helyettesíti a kötőelemeket kereskedelmi és fogyasztói felhasználásoknál. Design: dekoratív panelek láthatatlan rögzítése. Elektronika: LCD-kijelzők, kézi elektronikus egységek, adattárolók burkolatai. Rendezvény promóciója: szalaghirdetések és jelek egyszerű elhelyezése. HVAC: helyettesíti a kötőelemeket és a hegesztést fűtési és légkondicionálási egységek szerelésénél
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz