Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Menetes Tágított

 (51 Termékek)

Lista Táblázat

Snap Fit Plugs

Raktáron Gyártás alatt

These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.

Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.

  • Material: LDPE
  • Colour: Red, Black

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Fluted Grip Knobs - Threaded Insert

Raktáron Gyártás alatt

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Cam Levers - Threaded Insert

Raktáron Gyártás alatt

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Cam Levers - Threaded Stud

Raktáron Gyártás alatt

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Anti-Slip Self Adhesive Pads

Raktáron Gyártás alatt

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Tube Connectors

Raktáron Gyártás alatt

Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.

It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.

  • Material: Polyamide (PA), Nylon
  • Colour: Black, Natural

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Float-On Castors

Raktáron Gyártás alatt

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Mushroom Knobs

Raktáron Gyártás alatt

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Lobed Hand Knobs

Raktáron Gyártás alatt

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Quick Tightening Knurled Knobs

Raktáron Gyártás alatt

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Turned and burnished steel, blackened.
  • Tensile strength class 5.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Diamond Knurled Knobs

Raktáron Gyártás alatt

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Gas Cylinder Valve Plugs

Raktáron Gyártás alatt

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Machine Feet - Standard

Raktáron Gyártás alatt

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Waist Shaped Knobs

Raktáron Gyártás alatt

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Pull Handles - Bridge Shape Plastic

Raktáron Gyártás alatt

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Threaded Inserts

Raktáron Gyártás alatt

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Round Threaded Inserts - Metal

Raktáron Gyártás alatt

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

LPG Plugs

Raktáron Gyártás alatt

LPG Plugs are developed with the LPG industry in mind. They are intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage. Used for secure, effective sealing, tamper resistance, and shipment; mounting and dismounting instructions are also included.

Threaded fitting style makes it quick and easy to install and remove, plus they are strapped to prevent leaks and facilitate replacement. Complies with the LP Gas Association Code of Practise 15: Part 2 and are utilised in industrial, automotive, and logistical applications.

  • Material: HDPE;LDPE, LDPE
  • Colour: Black

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Lobed Hand Wheels & Knobs - Female

Raktáron Gyártás alatt

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Threaded O-ring Plugs - BSP/Gas Threads

Raktáron Gyártás alatt

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Threaded O-ring Plugs - UNF Threads

Raktáron Gyártás alatt

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Threaded O-ring Plugs - Metric Threads

Raktáron Gyártás alatt

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Threaded Inserts - Inch

Raktáron Gyártás alatt

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Threaded Inserts are available in metric or a combination of metric and inch.

  • Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads.
  • It can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material.
  • Once in position, the insert offers a secure fastening that will not move.
Material: Carbon Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Threaded Inserts - Metric

Raktáron Gyártás alatt

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Stainless steel (AISI 303) ; Carbon Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Threaded Sealing Caps - BSP/Gas Threads

Raktáron Gyártás alatt

These Threaded Sealing Caps for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow, Red

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)
  • / 3