Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Diamètre d'arbre | Diamètre extérieur de la bride | Flanged | Longueur totale | Diamètre du trou de l'arbre | Longueur de l'arbre | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2941 € - 0,5366 € | 2 En stock |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,2941 € - 0,5351 € | 4656 En stock |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4347 € - 0,7073 € | 429 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4533 € - 0,7346 € | 63200 En stock |
0.709 in
18.0 mm
|
|
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
|
||
| 1,0244 € - 1,8078 € | 400 En stock |
0.551 in
14.0 mm
|
|
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,4203 € - 0,68 € | 10615 En stock |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| 1,0474 € - 1,8365 € | 650 En stock |
0.63 in
16.0 mm
|
|
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| 0,6069 € - 0,957 € | 2736 En stock |
0.394 in
10.0 mm
|
|
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
|
||
| 0,2439 € - 0,4447 € | Demander le délai de livraison ici |
0.433 in
11.0 mm
|
|
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,726 € - 5,5813 € | 20 En stock |
1.417 in
36.0 mm
|
|
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
|
||
| 4,0173 € - 6,1982 € | Demander le délai de livraison ici |
1.535 in
39.0 mm
|
|
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
|
||
| 0,2252 € - 0,4103 € | 34060 En stock |
0.354 in
9.0 mm
|
|
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
|
||
| 0,1779 € - 0,3242 € | Demander le délai de livraison ici |
0.398 in
10.1 mm
|
|
|
0.425 in
10.8 mm
|
0.319 in
8.1 mm
|
|
||
| 0,5753 € - 1,2712 € | 3000 En stock |
0.791 in
20.1 mm
|
|
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
|
||
| 0,5021 € - 0,8135 € | 7681 En stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,6829 € - 1,076 € | 6900 En stock |
0.472 in
12.0 mm
|
|
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,3113 € - 0,5667 € | 255 En stock |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,3113 € - 0,5667 € | 7400 En stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,5165 € - 0,8422 € | Demander le délai de livraison ici |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| 1,1234 € - 1,9799 € | 100 En stock |
0.669 in
17.0 mm
|
|
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm