Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Matière: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Couleur: Noir, Naturel Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Diamètre d'arbre | Diamètre extérieur de la bride | Flanged | Longueur totale | Diamètre du trou de l'arbre | Longueur de l'arbre | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| Demander le délai de livraison ici |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|||
| 98 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
|||
| 4300 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|||
| 15900 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
|||
| 4,2326 € - 6,6143 € | 80 En stock |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Oui
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| 11400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
|||
| 15400 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|||
| 15800 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
|||
| 16400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Oui
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|||
| 100 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Oui
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|||
| 1,5208 € - 4,5913 € | 370 En stock |
0.906 in
23.0 mm
|
|
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 5,1078 € - 7,2313 € | 188 En stock |
2.205 in
56.0 mm
|
|
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|
||
| 0,2453 € - 0,4476 € | 6318 En stock |
0.307 in
7.8 mm
|
|
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
||
| 0,7087 € - 1,3917 € | Demander le délai de livraison ici |
1.024 in
26.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 0,6384 € - 1,4118 € | Demander le délai de livraison ici |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| 0,5308 € - 0,8594 € | 8358 En stock |
0.315 in
8.0 mm
|
|
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
||
| 0,2252 € - 0,4103 € | 16232 En stock |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
||
| 0,7159 € - 1,1291 € | 2712 En stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,2941 € - 0,5366 € | Demander le délai de livraison ici |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 2,2239 € - 5,3947 € | 260 En stock |
1.102 in
28.0 mm
|
|
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm