Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Color: Negro, Natural Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Diámetro del eje | Diámetro exterior de la brida | Flanged | Longitud general | Diámetro del orificio del eje | Longitud del eje | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 6,5996 € - 6,9529 € | 478 En stock |
2.205 in
56.0 mm
|
|
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|
||
| 0,409 € - 0,43 € | 10650 En stock |
0.307 in
7.8 mm
|
|
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
||
| 7,2851 € - 7,6712 € | 106 En stock |
2.677 in
68.0 mm
|
|
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
|
||
| 2,5863 € - 2,7196 € | 406 En stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Sí
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.122 in
28.5 mm
|
||
| 0,6798 € - 0,7151 € | 92 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 0,7019 € - 0,7384 € | Solicite el plazo de entrega aquí |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Sí
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,6466 € - 0,6809 € | 196 En stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Sí
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| 0,5703 € - 0,6002 € | 195 En stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Sí
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,6157 € - 0,6478 € | 16400 En stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Sí
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 0,6311 € - 0,6643 € | 15800 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Sí
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 0,5383 € - 0,5659 € | 4300 En stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Sí
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 5,3281 € - 5,6042 € | Solicite el plazo de entrega aquí |
1.378 in
35.0 mm
|
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
|
||
| 4,7538 € - 5,0076 € | 4 En stock |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 0,3184 € - 0,3349 € | 475 En stock |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| 6,1353 € - 6,4558 € | 260 En stock |
1.417 in
36.0 mm
|
|
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
|
||
| 5,6709 € - 5,9692 € | 5 En stock |
1.811 in
46.0 mm
|
|
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
|
||
| 0,346 € - 0,3648 € | 6696 En stock |
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| 1,1894 € - 1,2535 € | 4975 En stock |
0.945 in
24.0 mm
|
|
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| 1,2712 € - 1,3398 € | Solicite el plazo de entrega aquí |
1.024 in
26.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 5,2954 € - 5,5714 € | 930 En stock |
1.102 in
28.0 mm
|
|
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar